Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
SmartOnline S3MX Series 3-Phase 380/400/415V 120kVA 108kW On-Line Double-Conversion UPS, Parallel for Capacity and Redundancy, Single & Dual AC Input
Model Number: S3M120KXD New
- Best-in-class footprint and power density minimize space requirements for up to 120kVA
- Large (25.4 cm/10 in.) color touchscreen display enables user-friendly local management
- High efficiency (94% on-line, 98% ECO mode) helps reduce operating costs
- Optional WEBCARDLX network management card allows cost-effective remote management
- Parallel for capacity and redundancy up to 2 units
- Single and dual AC input capability
- 2-year limited warranty
Features
Typical Applications
- Save space in tight data center environments with best-in-class small footprint
- Back up essential equipment in network, telecom, financial and edge infrastructure applications
- Maintain critical data-center during all power conditions
Package Includes
- S3M120KX SmartOnline S3MX Series 3-Phase 380/400/415V 120kVA 108kW On-Line Double-Conversion UPS
- RS-232 cable
- Paralleling cable kit
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332239853 |
UPS Type | On-Line |
OUTPUT
Output Volt Amp Capacity (VA) | 120000 |
Output kVA Capacity (kVA) | 120.00 |
Output Watt Capacity (Watts) | 108000 |
Output kW Capacity (kW) | 108.00 |
Power Factor | 0,9 |
Crest Factor | 3:1 |
Frequency Compatibility | 50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion |
Frequency Compatibility Details | Automatic frequency selection |
Output Voltage Regulation (Line Mode) | +/- 1% |
Output Voltage Regulation (Economy Line Mode) | +/-15V of nominal |
Output Voltage Regulation (Battery Mode) | +/- 1% |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Output Capacity Details | Supports up to 100% load continuously in double conversion mode; Supports up to 110% load for 60 minutes, up to to 125% load for 10 minutes, up to 150% load for 1min and greater than 150% for 1 milliseconds before switching to bypass mode; Inverter mode is automatically restored as load levels are reduced to 100% or less; Configuration options support up to 2 S3M120KX systems wired in parallel for increased capacity, or redundancy (N+1) to increase fault-tolerant and redundant operation |
Nominal Output Voltage(s) Supported | 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye |
Output Receptacles | Hardwire |
Individually Controllable Load Banks | Yes |
INPUT
Rated input current (Maximum Load) | 220A |
Nominal Input Voltage(s) Supported | 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye |
Nominal Input Voltage Description | 3-Phase Wye, 4 wire plus ground (L1, L2, L3, N, G) |
UPS Input Connection Type | Hardwire |
Input Circuit Breakers | 250A (3 pole) |
Input Phase | 3-Phase |
Power Factor (Input) | .99PF (100% load) |
THDi | <3% (100% load) |
BATTERY
Expandable Battery Runtime | Supports extended runtime with optional external battery packs. Please consult the owners manual. |
External Battery Pack Compatibility | BP480V100 ; BP480V100 -NIB; BP480V40 ; BP480V40 -NIB; BP480V65 |
DC System Voltage (VDC) | +/- 240 |
Battery Recharge Rate (Included Batteries) | 9 hours to 90% (Internal batteries) |
Expandable Runtime | Yes |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning maintains output within 1% of the selected nominal voltage in online mode |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Large (25.4cm/10 in) color touchscreen display enables comprehensive local monitoring, diagnostics and control through an advanced, intuitive and user-friendly interface. The display has six sub-screens: HOME, CONTROL, MEASUREMENTS, SETUP, INFORMATION and EVENT. Each of these screens is intuitive and comprehensive providing specifics from input and output phase loads, voltages, frequencies, battery charge status, system operating mode (online, standby, ECO, Battery, fault) status, specific measurement in every operating mode, current and event history of up to 500 events to enable diagnostics and system fault troubleshooting. It is powerful local management tool at your fingertips. |
Audible Alarm | Alarms warn users of a variety of operational conditions: There are audible alarms for all modes of operation, as well as fault modes. Please refer to the owner’s manual for a full list of audible alarms. Here are a few: Bypass Mode (beeps every 1 min), Battery Mode (beeps every 2 seconds), Low Battery Mode (beeps every 0.5 seconds), UPS Fault Mode (beeps continuously), and UPS alarm (beeps every 1 seconds). |
LED Indicators | 6 LEDs report BYPASS / LINE / INV/ BATTERY / FAULT/ALARM modes |
PHYSICAL
Cooling Method | Fans |
Installation Form Factors Supported with Included Accessories | Tower |
Primary Form Factor | Tower |
Primary UPS Depth (mm) | 996 |
Primary UPS Height (mm) | 1,015 |
Primary UPS Width (mm) | 567 |
Shipping Dimensions (hwd / in.) | 46.50 x 27.80 x 44.30 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (Height x Width x Depth, mm) | 1015 x 567 x 945 |
UPS Power Module Dimensions (hwd, in.) | 39.96 x 22.32 x 39.20 |
UPS Power Module Weight (kg) | 232.24 |
UPS Power Module Weight (lbs.) | 512 |
ENVIRONMENTAL
Operating Temperature Range | 0 to +40C (32-104F) |
Storage Temperature Range | -15C to 60C (5F to +140F) without battery |
Relative Humidity | 5 to 95%, non-condensing |
Operating Elevation (ft.) | < 3280ft (Capacity de-rates by 1% for every 328ft over 3280ft ) |
Audible Noise | <70dBA at 1meter |
Operating Elevation (m) | < 1000m (Capacity de-rates by 1% for every 100m over 1000m) |
COMMUNICATIONS
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface |
Network Management Cards | WEBCARDLX ; MODBUSCARDSV ; RELAYCARDSV |
Network Monitoring Port Description | Card accessory slot supports network management interface WEBCARDLX card or programmable I/O relay RELAYCARDSV card options |
Communications Cable | DB9/RS-232 cable included |
LINE / BATTERY TRANSFER
Transfer Time | Zero transfer time Online to Battery, Inverter to Bypass 0ms (Synchronous), and Inverter to ECO mode < 20ms. |
Low Voltage Transfer to Battery Power (Setpoint) | 120V(Ph-N), 208V (Ph-Ph) @ 50% load / 176V (Ph-N), 305V (Ph-Ph) @ 100% load. |
High Voltage Transfer to Battery Power (Setpoint) | 276 (Ph-N), 478V (Ph-Ph) @ 50% or 100% load. |
SPECIAL FEATURES
Grounding Lug | Yes |
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic inverter bypass; Manual bypass switch |
Green Energy-Saving Features | High efficiency economy mode operation |
CERTIFICATIONS
UPS Certifications | CE |
UPS Certification Details | IEC 62040-1:2008+A1 (Safety); EN 62040-2:2006 (Category C3) |
WARRANTY
Product Warranty Period (International) | 2-year limited warranty |
Accessories
Model Number | Description | |
---|---|---|
![]() |
BP480V100 | External UPS Battery Pack, 40 100Ah Batteries Included - Compatible S3MX-Series 3-Phase UPS System |
![]() |
BP480V100-NIB | External UPS Battery Pack, 40 100Ah, No Batteries Included - Compatible S3MX-Series 3-Phase UPS System |
![]() |
BP480V200 | External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V200) |
![]() |
BP480V300 | External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V300) |
![]() |
BP480V40 | External UPS Battery Pack, 40 40Ah Batteries Included - Compatible S3MX-Series 3-Phase UPS System |
![]() |
BP480V40-NIB | External UPS Battery Pack, 40 40Ah, No Batteries Included - Compatible S3MX-Series 3-Phase UPS System |
![]() |
BP480V65 | External UPS Battery Pack, 40 65Ah Batteries Included - Compatible S3MX-Series 3-Phase UPS System |
![]() |
BP480V65-NIB | External UPS Battery Pack, 40 65Ah, No Batteries Included - Compatible S3MX-Series 3-Phase UPS System |
Model Number | Description | |
---|---|---|
![]() |
SU120KMBPKX | 3-Breaker UPS Maintenance Bypass Panel for SVX120KL, S3M100KX, S3M120KX 3-Phase UPS Systems - 225A, 35 kAIC |
Model Number | Description | |
---|---|---|
![]() |
WEBCARDLX | Web Management Accessory Card |
![]() |
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature |
![]() |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs |
![]() |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs |
![]() |
MODBUSCARDSV | Programmable RS-485 Management Accessory Card for Select 3-Phase UPS Systems |
![]() |
RELAYCARDSV | Programmable Relay I/O Card for Tripp Lite SVTX, SVX, S3MX and SV UPS Systems |
Customers Who Viewed This Item Also Considered
Start-Up Services
WNNDNN1NGB
Emergency Service for Single-Phase or 3-Phase UPS in Great Britain - Normal Business Hours
Add to Favorites More... Ordering HelpWNNDNN2NGB
Emergency Service for Single-Phase or 3-Phase UPS in Great Britain - Off Business Hours
Add to Favorites More... Ordering HelpWNNDNN3NGB
Emergency Service for Single-Phase or 3-Phase UPS in Great Britain - Weekend
Add to Favorites More... Ordering HelpW3CNBANNGB
Annual Service Agreement for 100-160K 3-Phase UPS in Great Britain - Bronze (1 PM)
Add to Favorites More... Ordering HelpW3CNGANNGB
Annual Service Agreement for 100-160K 3-Phase UPS in Great Britain - Gold (1 PM)
Add to Favorites More... Ordering HelpW3CNSANNGB
Annual Service Agreement for 100-160K 3-Phase UPS in Great Britain - Silver (1 PM)
Add to Favorites More... Ordering HelpW3CRBANNGB
Annual Service Agreement for 100-160K 3-Phase UPS in Great Britain - Bronze (2 PM)
Add to Favorites More... Ordering HelpW3CRGANNGB
Annual Service Agreement for 100-160K 3-Phase UPS in Great Britain - Gold (2 PM)
Add to Favorites More... Ordering HelpW3CRSANNGB
Annual Service Agreement for 100-160K 3-Phase UPS in Great Britain - Silver (2 PM)
Add to Favorites More... Ordering HelpW3GSNN1NGB
Commissioning for 90-210K 3-Phase UPS in Great Britain - Normal Business Hours
Add to Favorites More... Ordering HelpW3GSNN2NGB
Commissioning for 90-210K 3-Phase UPS in Great Britain - Off Business Hours
Add to Favorites More... Ordering HelpW3GSNN3NGB
Commissioning for 90-210K 3-Phase UPS in Great Britain - Weekend
Add to Favorites More... Ordering HelpResources & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.