Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
SmartOnline SVTX Series 3-Phase 380/400/415V 20kVA 18kW On-Line Double-Conversion UPS, Tower, Extended Run, SNMP Option
- On-line double-conversion topology, VFI operation
- Automatic and Manual Bypass for enhanced reliability
- Optional ECO mode for high-efficiency operation
- Internal batteries and expandable runtime options
- Paralleling for capacity up to 3 units
- 1-year limited warranty
SVT20KX
Have a Question?
Overview
The SVT20KX’s Voltage and Frequency Independent (VFI) design allows continuous operation at any supported voltage at either 50 or 60 Hz. Zero transfer time to battery mode ensures no disruption to the attached loads. Automatic and Manual Bypass keeps connected equipment powered even during overloads and UPS maintenance.
IGBT inverter technology produces output power with less than 2% total harmonic distortion (THD) to keep connected equipment functioning at its peak. A 3:1 crest factor safely supports a variety of loads, even those with wildly fluctuating power demands.
Managing the SVT20KX is simplified through the interactive front-panel LCD interface, which displays critical operating conditions and diagnostic data, such as load levels, available runtime, alarm status, battery charge, and voltage and frequency values. Four LEDs indicate bypass, line, battery and fault modes. A serial port allows connection to Tripp Lite’s free local shutdown agent. A built-in card slot supports WEBCARDLX or RELAYCARDSV for network interface and remote monitoring and control. The SVT20KX’s reduced size and small footprint save valuable space.
Features
- Provides fully regulated sine wave AC output for critical telecom, network, security, financial, corporate and light industrial applications
- +/-1% output voltage regulation in online and battery modes
- High 0.9 power factor offers 20kVA/18kW output capacity, allowing for more connected devices
- Selectable 380/400/415V output voltage
- Wide input voltage window (305–478V) minimizes battery use and prolongs battery life
- Supports half load for 11 min. and full load for 4 min.
- Zero transfer time suitable for advanced network applications
- Expandable runtime with optional external battery packs, such as Tripp Lite’s BP240V135
- Restarts automatically after lengthy power outages
- Produces output power with less than 2% THD to keep connected equipment functioning at its peak
- Low <6% THDi input rating and advanced IGBT rectifier enables 1:1 Generator Sizing, eliminating costly oversizing requirements for generators, breakers and cables
- Connect up to 3 units in parallel configuration for increased capacity
- Increases system reliability
- Allows maintenance without removing power from attached loads
- Operates at efficiency levels as high as 98.8% when input line conditions are favorable
- Slot for WEBCARDLX network interface or RELAYCARDSV relay card for remote monitoring and control options
- DB9 and EPO ports offer local monitoring and shutdown options
- Reduced-size black tower case saves valuable floor space
- Matching external battery cabinets enable extended runtime options
Specifications
OVERVIEW
UPC Code | 037332195890 |
UPS Type | On-Line |
INPUT
Rated input current (Maximum Load) | 34.4A |
Nominal Input Voltage(s) Supported | 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye |
Nominal Input Voltage Description | 3-Phase Wye, 4 wire plus ground (L1, L2, L3, N, G) |
UPS Input Connection Type | Hardwire |
Input Circuit Breakers | 63A (3 pole) |
Input Phase | 3-Phase |
Power Factor (Input) | .99PF (100% load) |
THDi | <6% (100% load) |
OUTPUT
Output Volt Amp Capacity (VA) | 20000 |
Output kVA Capacity (kVA) | 20 |
Output Watt Capacity (Watts) | 18000 |
Output kW Capacity (kW) | 18 |
Output Capacity Details | Supports up to 100% load continuously in double conversion mode; Supports 100-110% load for 10 minutes, 110 to 130% load for 1 minute and greater than 130% for 1 second before switching to bypass mode; Inverter mode is automatically restored as load levels are reduced to 70% or less; Configuration options support up to 3 SVT20KX systems wired in parallel for increased capacity. |
Power Factor | 0.9 |
Crest Factor | 3:1 |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Automatic frequency selection |
Output Voltage Regulation (Line Mode) | +/- 1% |
Output Voltage Regulation (Economy Line Mode) | +/-11V of selected nominal output voltage (220V: 209-231V; 230V: 219-241; 240V: 229-251V) |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye |
Output Receptacles | Hardwire |
Individually Controllable Load Banks | No |
BATTERY
Full Load Runtime (min.) | 4 min (18kW) |
Half Load Runtime (min.) | 11 min. (9kW) |
Expandable Battery Runtime | Supports extended runtime optional external battery packs |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP240V135 |
DC System Voltage (VDC) | 240 |
Battery Recharge Rate (Included Batteries) | 4 hours to 90% (Internal batteries) |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning maintains output within 1% of the selected nominal voltage in online mode |
Overvoltage Correction | Corrects overvoltage conditions to 520V (50% load) and 478V (100% load) |
Undervoltage Correction | Corrects brownout conditions to 110V (50% load) / 305V (100% load) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | LCD DISPLAY: offers a variety of graphical, text and numeric information to indicate a wide range of UPS operation and fault / warning conditions, including current operating mode, alarm status, load level, battery charge, input / output voltage & frequency, estimated runtime and more (see user manual for a detailed listing) |
Switches | ON / ENTER BUTTON: turns the UPS on and confirms a selection from the settings menu; OFF / ESC BUTTON: turns off the UPS and returns to the previous item in the settings menu; TEST / UP BUTTON: initiates UPS self-test operation and advances to the next item in the settings menu; MUTE / DOWN BUTTON: silences the audible alarm and advances to the previous item in the settings menu; Press TEST/UP & MUTE/DOWN buttons simultaneously for 1 second to enter or exit the settings menu (See user manual for detailed information) |
Audible Alarm | Alarms warn users of a variety of operational conditions: BYPASS MODE (beeps every 2 seconds), BATTERY MODE (beeps every 4 seconds), FAULT MODE (beeps continuously), OVERLOAD (beeps twice per second), OTHER WARNINGS (beeps once per second), FAULT (beeps continuously); All alarms can be silenced, except OVERLOAD & OTHER WARNINGS conditions |
LED Indicators | 4 LEDs report BYPASS / LINE / BATTERY / FAULT modes |
PHYSICAL
Cooling Method | Fans |
Installation Form Factors Supported with Included Accessories | Tower |
Primary Form Factor | Tower |
Primary UPS Depth (mm) | 813 |
Primary UPS Height (mm) | 861 |
Primary UPS Width (mm) | 249 |
Shipping Dimensions (hwd / in.) | 41.74 x 14.96 x 36.22 |
Shipping Weight (lbs.) | 427.00 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (Height x Width x Depth, mm) | 862 x 250 x 813 |
UPS Power Module Dimensions (hwd, in.) | 33.9 x 9.8 x 32 |
UPS Power Module Weight (kg) | 177.81 |
UPS Power Module Weight (lbs.) | 392 |
ENVIRONMENTAL
Operating Temperature Range | 0 to +40C (32-104F) |
Storage Temperature Range | 0 to +35C (32 to 95F) with battery; -15 to 60C (5 to +140F) without battery |
Relative Humidity | 5 to 95%, non-condensing |
Operating Elevation (ft.) | < 3000ft (Capacity de-rates by 1% for every 330ft over 3000) |
Audible Noise | <65dBA front side 1M |
Operating Elevation (m) | < 1000m (Capacity de-rates by 1% for every 100m over 1000) |
COMMUNICATIONS
Network Management Cards | WEBCARDLX ; MODBUSCARDSV ; RELAYCARDSV |
Network Monitoring Port Description | Card accessory slot also supports network interface and relay card options |
Communications Cable | DB9 cabling included |
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | Zero transfer time in ONLINE MODE (0ms); ECONOMY MODE: 7ms from AC to Battery mode / 0.6ms from Battery to AC mode |
Low Voltage Transfer to Battery Power (Setpoint) | 110V (50% load) / 305V (100% load) |
High Voltage Transfer to Battery Power (Setpoint) | 520V (50% load) / 478V (100% load) |
SPECIAL FEATURES
Grounding Lug | Yes |
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic inverter bypass; Manual bypass switch; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion |
Green Energy-Saving Features | High efficiency economy mode operation |
STANDARDS & COMPLIANCE
UPS Certifications | CE |
Certification Details | EN 62040-1-1 (Safety); EN 62040-2 (Category C3) |
WARRANTY
Product Warranty Period (U.S. & Canada) | 1-year limited warranty |
3-Phase Warranty Statement | Tripp Lite 3-Phase UPS Factory Warranty |
Related Products
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
MODBUSCARDSV | Programmable RS-485 Management Accessory Card for Select 3-Phase UPS Systems |
Services
Commissioning Services
Part Number | Description |
---|---|
W10-BW0 | Commissioning for SVTX 3-Phase UPS in USA |
W10-BW0-1B | Commissioning for SVTX 3-Phase UPS and Battery Cabinet in USA |
W10-EW0 | Commissioning for SVTX 3-Phase UPS in USA - Premium |
W10-EW0-1B | Commissioning for SVTX 3-Phase UPS and Battery Cabinet in USA - Premium |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://www.tripplite.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.