SmartOnline SVX Series 150kVA Modular, Scalable 3-Phase, On-line Double-Conversion 400/230V 50/60Hz UPS System
- 150kVA / 150kW modular, scalable, 3-phase, Large-Frame tower UPS
- Supports 3 phase 220/380, 230/400 or 240/415V AC, 50/60Hz, Wye; Scalable to 210kVA with N+1 redundancy
- High efficiency on-line UPS with DSP/IGBT technology and 1% output voltage regulation
- Pre-installed WEBCARDLX network interface; Economy mode option reduces operating and cooling costs
- Batteries not included, External battery cabinets sold separate; Tested to CE for worldwide applications
- 2-year limited warranty
SVX150KL
Have a Question?
Overview
Featuring modular, scalable design with high efficiency voltage and frequency independent / VFI operation, Tripp Lite's SVX Series SmartOnline UPS systems are ideal for the protection of a wide variety of critical IT systems. Scalable, modular configuration enables UPS capacity upgrades and hot-swap power supply maintenance without costly downtime. Over 95% efficient in standard online-mode and over 99% efficient in optional economy-mode enables reduced operating and cooling costs. Unity power factor configuration provides equal kVA and kW output ratings for up to 25% more wattage capacity than common 0.8 - 0.9 power factor competing designs. Network-grade sine-wave AC output with 1% output voltage regulation and less than 1.5% output total harmonic distortion. Advanced IGBT inverter with Digital Signal Processor (DSP) technology provides for less than 3% input total harmonic distortion (THDi) to support 1:1 generator sizing. Dual input hardwire design enables operation from one or two input power sources for enhanced system availability. N+1 fault-tolerance is supported anytime there is an "extra" SVX30PM 30kW power module installed beyond the minimum required quantity. Automatic and manual bypass options keep connected equipment operational during routine maintenance or critical power module failure. UPS batteries are not included, External ±240VDC battery cabinets sold separate.
Features
- Tripp Lite's SVX150KL 150kVA / 150kW SmartOnline UPS offers network-grade power protection in a highly-configurable large-chassis modular, scalable form factor
- Supports 220/380, 230/400 or 240/415V AC, 3-Phase Wye 4-Wire plus Earth Hardwire input and output wiring
- Tested to CE for worldwide applications
- Open slots for up to 3 additional SVX30PM 30kW power modules enables scalable capacity configurations up to 210kW with enhanced N+1 reliability
- Pre-installed WEBCARDLX network interface
- Serial port enables unattended shutdown and UPS monitoring ability
- Modular configuration with hot-swappable power modules enables easy and fast maintenance with zero downtime
- Wide input voltage operating range enables full continuous online operation during brownouts as low as 120V (Ph-N) and overvoltages up to 276 (Ph-N)
- Narrow output voltage operating range regulates output voltage within 1% of the selected 220/230/240 nominal output voltage in online, double-conversion mode
- Over 95% efficient in online, double-conversion mode and over 99% efficient in optional economy-mode enables reduced operating and cooling costs
- Less than 3% input Total Harmonic Distortion (THDi) prevents the need to oversize generator systems relative to UPS capacity
- Dual hardwire input design enables operation from one or two input power sources
- N+1 fault tolerance is automatically supported anytime there is an “extra” SVX30PM 30kW power module installed beyond the minimum required quantity (For example, this UPS provides N+1 fault-tolerance when loaded to 120kVA or less; Loads of 120-150kVA are fully supported, but without N+1 fault tolerance)
- Front panel combination LCD/LED display offers full UPS condition and status reporting plus additional configuration options
Specifications
OVERVIEW
UPC Code | 037332194367 |
UPS Type | On-Line |
INPUT
Rated input current (Maximum Load) | SVX150KL 150kVA Configuration: 275A; Maximum 210kVA Large Chassis Configuration: 385A; 40A maximum inrush current |
Nominal Input Voltage(s) Supported | 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye |
Nominal Input Voltage Description | Set of two hardwire input connections enables 3-Phase Wye, 4 wire (3P, N, G) inputs from two separate power sources |
UPS Input Connection Type | Hardwire |
Input Circuit Breakers | MAIN and ALTERNATE AC inputs are each protected by 400A 3 pole magnetic breakers |
Input Phase | 3-Phase |
Input Frequency | 40 to 70Hz (online mode); 50/60Hz Auto-selectable |
Power Factor (Input) | Greater than 0.99 (full load) |
THDi | Less than 3% (full linear load) |
OUTPUT
Output Volt Amp Capacity (VA) | 150000 |
Output kVA Capacity (kVA) | 150 |
Output Watt Capacity (Watts) | 150000 |
Output kW Capacity (kW) | 150 |
Output Capacity Details | OVERLOAD CAPABILITY: Supports 105-110% load for 1 hour, 111-125% load for 10 minutes, 126-150% for 1 minute and Over 150% for 200ms before switching to Bypass; Online operation resumes when load is reduced to 100% or less |
Power Factor | 1.0 |
Crest Factor | 3:1 |
Nominal Voltage Details | Output THD full resistive load: <1.5%; Output THD non-linear load: <4%; Max DC offset: ±50mV; Max Phase angle deviation: 2°; Max Voltage unbalance deviation: 1%; Output short-circuit protection included |
Frequency Compatibility | 50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion |
Frequency Compatibility Details | Auto-selectable, user adjustable |
Output Circuit Breakers | 400A 3 pole magnetic breaker |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye |
Output Receptacles | Hardwire |
Output Voltage Regulation | ONLINE, FREQUENCY CONVERSION, BATTERY MODE: 220/230/240V ±1% typical (balanced load); ±2% typical (unbalanced load); ECONOMY MODE: 220/230/240V ±15V; BYPASS MODE: +15% (default, adjustable to +10%, +15% or +20%), -20% (default, adjustable to -10%, -20%, -30%) |
Output Frequency Regulation | ONLINE MODE: Output frequency is ±0.05Hz of input frequency when input is within ±4Hz* of the configured 50/60Hz output setting; Output frequency is ±0.05Hz the configured 50/60Hz output setting when input is outside ±4Hz* of the configured 50/60Hz output setting; BATTERY MODE: Output frequency is ±0.1Hz of the configured 50/60Hz output setting; FREQUENCY CONVERTER MODE: Output frequency is ±0.1Hz of the configured 50/60Hz output setting; ECONOMY MODE: Output frequency equals input frequency up to ±4Hz* of the configured 50/60Hz output setting (UPS switches to Online mode if frequency goes outside of this range); BYPASS MODE: Output frequency equals input frequency up to ±4Hz* of the configured 50/60Hz output setting (switches to STANDBY mode if frequency goes outside of this range). *The TRACKING RANGE is factory set to ±4Hz and is user adjustable to ±1Hz, ±2Hz or ±4Hz; The selected TRACKING RANGE setting controls frequency output tolerances as described above in Online, Economy and Bypass modes |
Output Amp Capacity | 228A (220/380V); 217A (230/400V); 209A (240/415V) |
Individually Controllable Load Banks | No |
Modular Upgrade Options | Includes 5 SVX30PM 30kVA power modules. Up to 3 additional SVX30PM 30kVA power modules can be added for additional capacity or N+1 availability; Add 1 SVX30PM for 180kVA capacity (or 150kVA with N+1 redundancy); Add 2 SVX30PM for 210kVA capacity (or 180kVA with N+1 redundancy); Add 3 SVX30PM for 210kVA total capacity with N+1 redundancy |
BATTERY
Full Load Runtime (min.) | Batteries sold separate; Runtime is dependent on battery pack quantity and load level |
Expandable Battery Runtime | Supports extended runtime with optional external battery packs; 100A 3 pole 250VDC breaker recommended for external battery |
Expandable Runtime | Yes |
Expandable Runtime Description | External battery pack wiring is contractor supplied |
DC System Voltage (VDC) | ±240VDC |
Battery Recharge Rate (Included Batteries) | User selectable charging current of 1A to 8A (2A factory setting); Recharge rate is dependent on number of external battery packs connected and the selected charge current setting |
Battery Replacement Description | Hot-swappable, replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | Maintains continuous output in online mode, without using battery power, during overvoltages to 478V (Ph-Ph), reducing output to within 1% of selected 380/220V, 400/230V, 415/240V nominal output voltage |
Undervoltage Correction | Maintains continuous output in online mode, without using battery power, during brownout/undervoltage conditions to 305V (Ph-Ph) at full load and to 208V (Ph-Ph) at 70% output load or less, increasing output to within 1% of selected 380/220V, 400/230V, 415/240V nominal output voltage |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | 145mm front panel LCD display with directional scroll and select buttons offers complete operating status display, plus setting and selection options for all UPS functions |
Switches | Front panel buttons include ESC (menu escape), UP/LEFT (menu up / left), DOWN/RIGHT (menu down / right), ENTER (confirm selection), HOME (return to home screen) and POWER (on/off power control); Also includes Manual Bypass switch |
Alarm Cancel Operation | Audible alarms can be muted using on-screen prompts |
Audible Alarm | Unique audible alarms for POWER ON / POWER OFF (alarm sounds for 2 seconds), BATTERY MODE (alarm sounds every 2 seconds), LOW BATTERY (alarm sounds every 0.5 seconds), UPS ALARM (alarm sounds every 1 second), UPS FAULT (continuous alarm) |
LED Indicators | Front panel LED indicators represent INPUT (green), BYPASS (amber), INVERTER (green), BATTERY (red) and ALARM (red) |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 2496 |
AC Suppression Joule Rating Details | 2496 joules (Ph-E), 2496 joules (Ph-N), 1872 joules (N-E) |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Cooling Method | Fans |
Installation Form Factors Supported with Included Accessories | Tower |
Primary Form Factor | Tower |
Primary UPS Depth (mm) | 1,100 |
Primary UPS Height (mm) | 2,010 |
Primary UPS Width (mm) | 600 |
Shipping Dimensions (hwd / in.) | 75.00 x 29.00 x 48.00 |
Shipping Weight (lbs.) | 1055.00 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 79.13 x 23.62 x 43.3 |
UPS Power Module Weight (kg) | 445.88 |
UPS Power Module Weight (lbs.) | 983 |
ENVIRONMENTAL
Operating Temperature Range | 0° to +40°C (+32° to +104°F); De-rates to 90% capacity at 35°C / 95°F and 80% capacity at 40°C / 104°F |
Storage Temperature Range | -15° to +60°C (+5° to +140°F) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 27127 |
AC Economy Mode BTU / Hr. (Full Load) | 3712 |
AC Mode Efficiency Rating (100% Load) | 95% |
AC Economy Mode Efficiency Rating (100% Load) | 99% |
Audible Noise | Less than 73 DBA front-side, 1m |
Operating Elevation (m) | Up to 1000m (At elevations over 1000m, output de-rates by 1% per 100m) |
COMMUNICATIONS
Network Management Cards | WEBCARDLX ; MODBUSCARDSV ; RELAYCARDSV |
Network Monitoring Port Description | Includes pre-installed Tripp Lite WEBCARDLX network interface |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert |
Communications Cable | DB9 cabling included |
SNMP Compatibility | SNMP Compatibility Includes pre-installed WEBCARDLX network interface card |
Communications Interface | DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode; Less than 20 ms. transfer time in economy mode |
Low Voltage Transfer to Battery Power (Setpoint) | Maintains continuous operation without using battery power during brownout/undervoltage conditions to 305V (Ph-Ph) Full load or 208V (Ph-Ph) 70% load or less; Below the low transfer voltage point, output is maintained utilizing reserve battery power |
High Voltage Transfer to Battery Power (Setpoint) | Maintains continuous operation without using battery power during overvoltages to 478V (Ph-Ph), reducing output within 1% of nominal; Above this point, output is maintained utilizing reserve battery power |
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic inverter bypass; Hot swappable batteries; Auto Probe Monitoring (included); Zero transfer time; On-Line/Double-Conversion |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS; High efficiency economy mode operation; Schedulable daily hours of economy mode operation |
STANDARDS & COMPLIANCE
UPS Certifications | CE; ROHS (Restriction of Hazardous Substances) |
Certification Details | Agency standards IEC 62040-1:2008+A1:2013; EMI Approvals EN62040-2, 2006 (Category C3); Vibration and Shock: SS-EN 60068-2-64 |
WARRANTY
Product Warranty Period (International) | 2-year limited warranty |
3-Phase Warranty Statement | Tripp Lite 3-Phase UPS Factory Warranty |
Related Products
UPS Battery Packs
Model Number | Description | |
---|---|---|
![]() |
BP480V200 | External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V200) |
![]() |
BP480V300 | External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V300) |
![]() |
BP480V370 | External Battery Pack for Tripp Lite SVX Series 3-Phase UPS Systems |
![]() |
BP480V370NB | External Battery Pack for Tripp Lite SVX Series 3-Phase UPS Systems - Batteries Not Included |
![]() |
BP480V400 | External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V400) |
![]() |
BP480V500 | External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V500) |
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
SVX30PM | Hot-Swappable Power Module, 30kVA/30kW for 220/380V 230/400V or 240/415V SVX Series UPS Systems |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
MODBUSCARDSV | Programmable RS-485 Management Accessory Card for Select 3-Phase UPS Systems |
![]() |
RELAYCARDSV | Programmable Relay I/O Card for Tripp Lite SVTX, SVX, S3MX and SV UPS Systems |
![]() |
WEBCARDLX | Web Management Accessory Card |
Environmental Sensors
Model Number | Description | |
---|---|---|
![]() |
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature |
![]() |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs |
![]() |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs |
Services
Commissioning Services
Part Number | Description |
---|---|
W09-BW1-247 | Commissioning for SV or SVX 3-Phase UPS and Primary Battery in USA |
W09-BW1-247-1B | Commissioning for SV or SVX 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet in USA |
W09-BW1-247-1BX | Unpacking/Assembly for SV or SVX 3-Phase UPS Modular Frame Components (Power Modules/Battery Packs) Only and Commissioning for UPS and Primary Battery Plus 1 Battery Cabinet in USA |
W09-BW1-247-X | Unpacking/Assembly for SV or SVX 3-Phase UPS Modular Frame Components (Power Modules/Battery Packs) Only and Commissioning for UPS and Primary Battery in USA |
W09-EW1-247 | Commissioning for SV or SVX 3-Phase UPS and Primary Battery in USA - Premium |
W09-EW1-247-1B | Commissioning for SV or SVX 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet USA - Premium |
W09-EW1-247-1BX | Unpacking/Assembly for SV or SVX 3-Phase UPS Modular Frame Components (Power Modules/Battery Packs) Only and Commissioning for UPS and Primary Battery Plus 1 Battery Cabinet in USA - Premium |
W09-EW1-247-X | Unpacking/Assembly for SV or SVX 3-Phase UPS Modular Frame Components (Power Modules/Battery Packs) Only and Commissioning for UPS and Primary Battery in USA - Premium |
Annual Service Agreements
Part Number | Description |
---|---|
W09-SCBAS1 | Annual Service Agreement for SV or SVX 3-Phase UPS and Primary Battery in USA |
W09-SCBAS1-1B | Annual Service Agreement for SV or SVX 3-Phase UPS and Primary Battery and 1 Battery Cabinet in USA |
W09-SCENH1 | Annual Service Agreement for SV or SVX 3-Phase UPS and Primary Battery in USA - Premium |
W09-SCENH1-1B | Annual Service Agreement for SV or SVX 3-Phase UPS and Primary Battery and 1 Battery Cabinet in USA - Premium |
Resources & Downloads
Documentation
- SVX150KL runtime chart
- LX Firmware Update Instructions (English)
- Owner's Manual for SmartOnline® 400V SVX-Series 3-Phase Modular UPS Systems (Multi-language)
- User's Guide for WEBCARDLX PowerAlert Device Manager (English)
- Conduit Box Installation Instructions (Multi-language)
- Instruction Sheet for Tripp Lite Networked Device Mass Configuration Utility (English)
- Instruction Sheet for PowerAlert® Mass Updater Utility (English)
- Owner's Manual for WEBCARDLX (English)
- Owner's Manual for WEBCARDLX (Multi-language)
- User's Guide for PowerAlert Network Shutdown Agent PANSA (English)
- User's Guide for PowerAlert Network Management System (PANMS) (English)
Design Resources
Product Literature
Declarations of Conformity
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://www.tripplite.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.