PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 3 ft. (0.91 m), Green
- Recommended for powering computers, printers and other essential peripherals
- Adds 3-ft. (0.91 m) to your existing connection to provide more flexibility in placing devices
- C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable
- Color-coded green for fast, easy identification in a crowded rack or workstation
- This product is covered by a Lifetime Limited Warranty (coverage details)
P004-003-AGN
Have a Question?
Features
Typical Applications
- Connect devices like computers, servers and monitors to a PDU up to 3 ft. away in your data center
- Extend an existing power connection up to 3 ft. to more easily place a device or reach a power source near your workstation
- Provide a high-quality replacement for a worn-out or missing power cord
Package Includes
- P004-003-AGN C14 Male to C13 Female Power Cable, 3 ft., Green
Specifications
OVERVIEW
UPC Code | 037332198846 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 10 |
Voltage Compatibility (VAC) | 250 |
PHYSICAL
Color | Green |
Number of Conductors | 3 |
Wire Gauge (AWG) | 18 |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 0.50 x 5.70 x 8.80 |
Shipping Weight (lbs.) | 0.60 |
ENVIRONMENTAL
Operating Temperature Range | -4 F TO 140 F (-20 C TO 60 C) |
Storage Temperature Range | -4 F TO 140 F (-20 C TO 60 C) |
Operating Humidity Range | 10-85% RH |
Storage Humidity Range | 10-85% RH |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 |
Side B - Connector 1 | IEC-320-C13 |
SPECIAL FEATURES
High Voltage | Yes |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
PDU Accessories
Model Number | Description | |
---|---|---|
![]() |
PLC13BK | Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack |
![]() |
PLC13BL | Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack |
![]() |
PLC13RD | Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack |
![]() |
PLC14YW | Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.