Model Number: PDU3VN10G30 Product StatusCurrent

10kW 3-Phase Monitored PDU, 200/208/240V Outlets (42 C13 & 6 C19), IEC-309 30A Blue, 10 ft. Cord, 0U Vertical, TAA

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/PDU3VN10G30-FRONT-L.jpg
Warranty 2-year limited warranty
Is Your Product
in Warranty?

If you purchased your PDU3VN10G30 after 9/28/14, it is still covered by a 2-year limited warranty.

Support Resources
Support for
In-Warranty Products
  • North American Support Center
    +1 (773) 869-1107
    Please have your serial number ready when you call.
    Help me find it
Purchase a Replacement Resellers & Prices
My Support History
Go to Product Page

Visio Stencils

One or more views of this model are included in the following Visio stencil.

We offer a number of free stencils to help with datacenter planning. For a complete list of stencils together with installation instructions, please see the Visio Stencils for Data Center Planning page.


Product Warranty Period (Worldwide)

2-YEAR LIMITED WARRANTY

Tripp Lite warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 2 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Tripp Lite will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Tripp Lite's breach of its limited warranty.

Extended Warranties

Tripp Lite offers the following extended warranty options for your PDU3VN10G30.

WEXT1H
WEXT1H

1-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT2H
WEXT2H

2-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT3H
WEXT3H

3-Year Extended Warranty - For select Tripp Lite Products

More... Prices

Tripp Lite's Return Policy

Proof of Warranty Coverage

You must provide proof that the product is covered under warranty. This can be confirmed by the product's serial number or with proof of purchase in the form of an invoice or receipt from a Tripp Lite authorized dealer. If required, please include the proof of purchase invoice with your return. Warranties on Tripp Lite products begin on the date of your product purchase. Warranty coverage varies by product line. Specific warranty duration is outlined in the owner's manual that accompanies each unit.

Shipping Returns

You are responsible for all transportation, insurance, duties and other similar charges for returned products. Please use caution; shipping damages resulting from improper packaging will be your responsibility. We recommend using a reliable parcel or freight carrier who is capable of providing tracking information and proof of delivery. The proof of purchase, if required, and your RMA number must be inserted in the shipping carton before the carton is sealed.

Repair or Replacement

Tripp Lite will repair or replace the product at Tripp Lite's option and ship the repaired or replaced product back to you at no charge.

Products not accompanied by a valid RMA number will not be accepted. The RMA number must be enclosed with your product or be clearly visible on the outside of the packaging.


Request Return Authorization (RMA)

A Return Merchandise Authorization (RMA) number is required for all products returned to Tripp Lite for replacement under warranty. You should first consult with Tripp Lite Customer Service (for returns within North America) or International Service (for returns outside of North America) before requesting an RMA number to eliminate any unnecessary returns. You can start the process by clicking on the contact technical support button below. Once eligibility has been determined, the RMA number along with shipping instructions will be emailed to you. RMA numbers are valid for 14 days from the date of issuance. Products will only be accepted for return if a valid RMA number is clearly marked on the outside of the package. Tripp Lite does not accept product returns that are not under warranty. If you bought the wrong Tripp Lite product and want to return it, please do so at the place of purchase. Returns will be authorized in accordance with the following policies.

Request an RMA Number Now



Parts & Accessories

ENVIROSENSE
ENVIROSENSE

EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs

More... Prices
SRSWITCH
SRSWITCH

SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE or TLNETEM

More... Prices
P005-002
P005-002

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 2-ft.

More... Prices
P005-002-14LA
P005-002-14LA

Heavy-Duty Power Extension Cord, 15A, 14AWG (Left Angle IEC-320-C14 to IEC-320-C13), 2-ft.

More... Prices
P005-006
P005-006

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 6-ft.

More... Prices
P005-010
P005-010

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 10-ft.

More... Prices
P005-002-14RA
P005-002-14RA

Heavy-Duty Power Extension Cord, 15A, 14AWG (Right Angle IEC-320-C14 to IEC-320-C13), 2-ft.

More... Prices
P005-003
P005-003

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 3-ft.

More... Prices
P005-006
P005-006

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 6-ft.

More... Prices
P005-006-BL
P005-006-BL

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13 with Blue Plugs), 6-ft.

More... Prices
P005-006-GN
P005-006-GN

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13 with Green Plugs), 6-ft.

More... Prices
P005-006-RD
P005-006-RD

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13 with Red Plugs), 6-ft.

More... Prices
P005-006-YW
P005-006-YW

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13 with Yellow Plugs), 6-ft.

More... Prices
P036-002
P036-002

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to IEC-320-C20), 2-ft.

More... Prices
P036-006
P036-006

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to IEC-320-C20), 6-ft.

More... Prices
P005-010
P005-010

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 10-ft.

More... Prices
P005-010-14LA
P005-010-14LA

Heavy-Duty Power Extension Cord, 15A, 14AWG (Left Angle IEC-320-C14 to IEC-320-C13), 10-ft.

More... Prices
P005-010-14RA
P005-010-14RA

Heavy-Duty Power Extension Cord, 15A, 14AWG (Right Angle IEC-320-C14 to IEC-320-C13), 10-ft.

More... Prices
P005-12N
P005-12N

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 1-ft.

More... Prices
P005-18N
P005-18N

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 18-in.

More... Prices
P036-002
P036-002

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to IEC-320-C20), 2-ft.

More... Prices
P036-002-20LA
P036-002-20LA

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to Left Angle IEC-320-C20), 2-ft.

More... Prices
P036-002-20RA
P036-002-20RA

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to Right Angle IEC-320-C20), 2-ft.

More... Prices
P036-002-6
P036-002-6

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to IEC-320-C20), 6-pack, 2-ft.

More... Prices
P036-003-15A
P036-003-15A

Heavy-Duty Power Extension Cord, 15A, 14 AWG (IEC-320-C19 to IEC-320-C20), 3 ft. (1 m)

More... Prices
P036-006
P036-006

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to IEC-320-C20), 6-ft.

More... Prices
P036-006-15A
P036-006-15A

Heavy-Duty Power Extension Cord, 15A, 14 AWG (IEC-320-C19 to IEC-320-C20), 6 ft. (1.8 m)

More... Prices
P036-010
P036-010

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to IEC-320-C20) 10-ft.

More... Prices
P036-010-15A
P036-010-15A

Heavy-Duty Power Extension Cord, 15A, 14 AWG (IEC-320-C19 to IEC-320-C20), 10 ft. (3 m)

More... Prices