Model Number: PS3612TAA

TAA-Compliant 12-Outlet Vertical Power Strip, 120V, 15A, 15-ft. Cord, 5-15P, 36 in.

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/PS3612TAA-FRONT-L.jpg

 
The PS3612TAA is a TAA Compliant Power Strip that provides horizontal or vertical power distribution for rack-mount, raceway and workbench applications in a convenient 36-inch mountable housing.
  • Call for pricing and availability - this is a non-stock item
  • Compliant with Federal Trade Agreement Act (TAA) for GSA Schedule Purchases
  • Ideal for applications needing multiple convenience outlets for powering a variety of electronic equipment
  • 36-in mountable housing with 12 standard NEMA 5-15R outlets and a 15 ft. power cord
  • Lighted, covered On/Off switch and 15-amp circuit breaker
  • Sturdy construction and heavy-duty, all-metal housing

No resellers carry the selected Model

If this is a new product, it may take a few weeks for resellers to stock it. If the product has been available for some time, we can help you find a reseller near you.

Email: saleshelp@tripplite.com
Phone: +773-869-1773


Overview

Tripp Lite's PS3612TAA is compliant with Federal Trade Agreement (TAA) for GSA Schedule Purchases.PS3612TAA provides a 15-amp, 120v power strip with 12 standard NEMA 5-15 outlets in a rugged, all-metal, mountable housing. It allows for both vertical and horizontal mounting, making it ideal for a variety of uses including office, rack-mount, workbench, industrial, and telecom applications. With a NEMA 5-15P, 15-ft. power cord, you don't have to install the PS3612TAA next to outlets you already have; it can be mounted across the room and deliver reliable service where you need it most. A lighted and covered On/Off switch helps prevent accidental shut-offs, while a 15-amp circuit breaker guards against dangerous circuit overloads. Its sturdy all-metal extruded aluminum housing stands up to demanding network, laboratory or factory environments.

Features

Compliant with Federal Trade Agreement (TAA) for GSA Schedule Purchases

Multi-Outlet Power Distribution: Featuring 12 outlets compatible with all standard electrical equipment, the PS3612TAA is an ideal solution for applications or locations that require power to many devices simultaneously. The 36-in. housing spaces the outlets 2.638 inches apart from center to center, allowing enough room for most AC adapters and transformers.

Vertical or Horizontal Mounting: With vertical or horizontal installation, a rugged housing and plenty of outlets, Tripp Lite's PS3612TAA is ideal for point-of-sale and retail display applications as it provides reliable, consistent power service for multiple devices. Tripp Lite's power outlet strips can also be used in home office, workbench and rack enclosure applications. The included mounting hardware allows the PS3612TAA to be installed wherever reliable, multi-outlet power distribution is required.

Extra Long Power Cord: Install the PS3612TAA far away from its power source and provide power distribution to previously non-powered areas with the extra long, 15-ft. power cord. The PS3612TAA can be mounted in a different area, or a completely different room from where it draws AC power, putting you in control of getting reliable power service where you need it most.

Premium Safety Features: The lighted On/Off switch features a translucent cover that eliminates accidental shut-offs while still allowing you to see whether the PS3612TAA is operational with a glance. A built-in, 15-amp circuit breaker prevents dangerous circuit overloads that could damage equipment. The breaker immediately shuts off AC input to the PS3612TAA when it detects that the equipment load is drawing too much power.

Heavy-Duty Housing: The PS3612TAA's rugged, all-metal housing is durably constructed making it a great solution for industrial, retail display and workbench applications.

Package Includes

  • PS3612TAA
  • Mounting hardware
  • Instruction manual
TAA compliant
RoHS compliant

Specifications

OUTPUT
Frequency Compatibility 50 / 60 Hz
Output Receptacles (12) 5-15R
Output (Watts) 1800
Circuit Breaker (amps) 15
Outlet Spacing 2.638 in.
Right-Angle Outlets No
INPUT
Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 15A 120V
Input Connection Type Nema 5-15P
Input Plug Features Black
Input Cord Length (ft.) 15
Input Cord Gauge Type 14/3 SJT
Voltage Compatibility (VAC) 120
USER INTERFACE, ALERTS & CONTROLS
Switches Lighted 2 position switch controls power to all outlets
Locking Switch Cover Transparent on/off switch cover prevents accidental turn-off
PHYSICAL
Unit Dimensions (hwd / in.) 36 x 1.5 x 1.5
Unit Weight (lbs.) 3.8
Material of Construction Aluminum
Included Mounting Accessories Includes mounting clips
Receptacle Color Black
Color (AC Line Cord) Black
Form Factors Supported Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Outlets Measurement (Center to Center) 67mm
CERTIFICATIONS
UL1363 (Power Tap) UL1363
cUL / CSA (Canada) cUL
Approvals RoHS, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

Frequently Asked Questions

The master switch on Tripp Lite power strips is designed to work each time it is used. In the event that the switch does not respond when toggled, the unit requires replacement.

Follow these instructions to verify that the switch is or is not working properly:
1. Remove any equipment still plugged into the unit.
2. Be sure that the master switch is in the OFF position, when applicable.
3. Unplug the unit from the AC power source.
4. If your unit has a circuit breaker, check to make sure it is reset.
5. For GFCI-equipped models (TLM609GF, TLM812GF, and TLM825GF), reset the GFCI input plug.
6. The power strip requires a working 120V AC power source that provides computer-grade power. Check the 120V AC power source by plugging a different device into the outlet. After verifying that the AC source outlet is passing power, plug the power strip into the outlet.
7. With the power strip plugged into the AC source, toggle the master switch to the ON position, when applicable.
8. Attach a small device, such as an alarm clock or radio, to the power strip to test if the unit is passing power from each outlet.

If, after you have followed these steps, the master switch is still not operating properly, the unit requires replacement.


Additional FAQs may be available on the PS3612TAA model support page.


Accessories

No accessories are available for this model.

Similar Products


Resources

Support for PS3612TAA
Do you own a
PS3612TAA?

Get support for your product all in one place!


Clear List