Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems


Operate any compatible SmartPro or SmartOnline UPS as a managed device on your network. Monitor and control the UPS using an SNMP network management platform, PowerAlert Console Launcher, SSH or telnet.
  • Enables remote UPS management via SNMP, PowerAlert Console Launcher, SSH or telnet
  • Sends user-configurable alerts via SNMP, SMS or email
  • Reboots unresponsive equipment without requiring a site visit
  • Allows mass configuration and updating of multiple units
  • Keeps logs of power events, alerts and electrical data
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SNMPWEBCARD

Extended Warranty Options
Have a Question?
Contact Us

Overview

The SNMPWEBCARD turns a SmartPro or SmartOnline UPS with an expansion slot into a device you can manage on your network. By inserting the SNMPWEBCARD into the slot and using the SNMP network management platform, PowerAlert Console Launcher, SSH or Telnet, you can monitor and control the UPS and data in your server room, data center or network closet.
Keep an eye on site electrical data, UPS self-test logs and logged power events, such as blackouts, brownouts and over-voltages. You can even remotely reboot locked network equipment without disrupting power to other devices when using the SNMPWEBCARD with controllable outlets or remotely switchable outlets available on select Tripp Lite UPS systems. You can also use the SNMPWEBCARD to copy the configuration of a networked UPS and transfer it to another device.
Two-tier access allows two people to log in and monitor or control the UPS, while more than two can simultaneously view activity. If an electrical or UPS problem occurs on-site, you’ll be notified immediately via email, SMS or SNMP trap. Real-time clock support maintains current day and date even after a UPS shutdown. NTP (Network Time Protocol) support enables automatic updates to the real-time clock from an NTP server.
Multiple protocols are supported, including IPv4*, IPv6*, SMTP, SNMPv1, SNMPv2c, SNMPv3, Telnet, SSH, FTP, DHCP, BOOTP and SCP. DHCP/Manual configuration support enables network settings to be assigned automatically or manually.
*For HTTP and HTTPS support, we recommend the WEBCARDLX that has a Java-free HTML5 web browser interface that is fully compatible with modern desktop and mobile browsers.

Features

Enhanced UPS Management and Control
  • Makes any slot-equipped SmartPro or SmartOnline UPS a managed network device
  • Remotely monitor site electrical data, UPS self-test logs, alert logs and logged power events like blackouts, brownouts and overvoltages
  • Reboot locked network equipment without disrupting power to other loads (when used with controllable outlets or remotely switchable outlets on select UPS systems)
  • Enables the configuration of a networked UPS to be copied and transferred to multiple devices
  • Monitor temperature and humidity, as well as alarm, security and telecom devices (with optional ENVIROSENSE module, sold separately)
Flexible Access
  • Two-tier access—two users can monitor or control the UPS at the same time
  • Multiple users can view activity simultaneously
  • Monitor and manage remotely via Telnet, SNMP, SSH or the PowerAlert Console Launcher
  • Create an encrypted connection using optional SSL setting
Advanced Network Management Tools
  • Shut down remote operating systems via your network (OS must have PowerAlert Network Shutdown Agent version 57 installed)
  • Receive alert notifications via email, SMS or SNMP trap
  • Real-time clock support maintains current day/date even after UPS shutdown
Broad Compatibility
  • Support multiple protocols, including SMTP, SNMPv1, SNMPv2c, SNMPv3, Telnet, SSH, FTP, DHCP, BOOTP and SCP.
  • 10/100 Mbps auto-sensing ensures optimal communication compatibility with current 10/100 Base-T network
  • DHCP/Manual configuration support enables automatic or manual assignment of network settings
TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • UPS or PDU with SNMPWEBCARD slot
  • Firmware compatible with PowerAlert Network Shutdown Agent v0057 (Windows). It is NOT compatible with v0054.

Package Includes

  • SNMPWEBCARD SNMP Management Accessory Card
  • Configuration cable (73-1025)
  • Faceplates
  • Installation Manual
TAA compliant RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332099419
PHYSICAL
Shipping Dimensions (hwd / in.)2.28 x 6.89 x 6.50
Shipping Weight (lbs.)0.63
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

Follow the steps below to delete Dat files for SNMPWEBCARD (firmware version 5x or earlier): 1. Access the SNMPWEBCARD's administrative page by entering https://ip_address/admim.htm in the address field of the web browser. Replace ip_address with the actual IP address of the card. 2. Click on the Delete All Data Files button. 3. The card will reboot. 4. After the card completes its reboot, access it through a web browser.
Was this information helpful? Yes No
Need more help? Contact Technical Support
1. Add an SNMP Contact by selecting the New button. 2. Enter trap recipient IP Address, Community, and Trap Port in the appropriate fields. 3. Select the Save Changes button. 4. Navigate to Settings => Events. In the Events menu, highlight and select one of the events. The most common event for a UPS would be the “On Battery” event. 5. Click on SNMP Trap Notification for the event that was selected. 6. An SNMP Notification settings window will appear. Highlight (blue background) the IP address on the right-hand pane. Note: If the IP address is not highlighted, the SNMPWEBCARD will not send SNMP traps to that recipient. 7. Configure the notification times for initial notification (top) and for recurrent trap notifications (bottom). 8. Select the Save Changes button.
Was this information helpful? Yes No
Need more help? Contact Technical Support
To enable Telnet access on SNMPWEBCARDs (5X and earlier), follow these steps: 1. Navigate web browser to the card’s IP address. 2. Click on Settings => Network => Telnet Tab. 3. Set Access to Enabled (dropdown list). 4. Set Telnet Port. The default Telnet Port is 23. 5. Click on the Save Changes button.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Follow the steps below to activate or change settings for SNMPWEBCARD event SNMP trap notifications (firmware version 5X and earlier): 1. Ensure that the desired SNMP recipient devices have been entered as SNMP contacts. If this has not been completed, see the How To Set Up SNMP Contacts On SNMPWEBCARD (FW Version 5X And Earlier) article. 2. Navigate to Settings => Events. In the Events Menu, highlight the desired event. 3. Click on SNMP Trap Notification. 4. An SNMP Trap Notification window will appear. Highlight the SNMP contact on the right-hand pane by clicking on it. To select multiple contacts, hold down the Ctrl key while making selections. Select or change the times for initial notification (top) and for recurrent email notifications (bottom). Select the Save Changes button.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Use the following steps to Enable/Disable Web Access On SNMPWEBCARD: 1. Navigate to the IP Address of the SNMPWEBCARD using a web browser. 2. Click the Settings menu button and the Network submenu button to display the Settings > Network page. 3. Click the Web tab. 4. Enable and/or Disable the preferred Web settings. 5. Click the Save Changes button.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the SNMPWEBCARD model support page.

Accessories

Management Hardware

  Model Number Description
EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs ENVIROSENSE ENVIROSENSE EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs

Environmental Sensors

  Model Number Description
EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs ENVIROSENSE ENVIROSENSE EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs

Services

Extended Warranty

Part Number Description
WEXT1C 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2C 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3C 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable

Resources & Downloads

Product Videos

support icon

Do you own a
SNMPWEBCARD
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.