Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

B070-016-19 NetCommander VGA Console KVM Switch

Title B070-016-19 NetCommander VGA Console KVM Switch
Duration 01:10 (mm:ss)
Share https://www.tripplite.com/video/kvm-switch-netcommander-vga-console-16-port-b070-016-19/55898
Transcript

Tripp Lite's B070-016-19 Console KVM allows you to control multiple servers from a single console. A full-sized keyboard, touchpad, fold-away 19-inch LCD and 16-port KVM switch are all combined in a space-saving 1U rack housing.

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.