Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

B021-000-19 Rackmount Console

Title B021-000-19 Rackmount Console
Duration 00:48 (mm:ss)
Share https://www.tripplite.com/video/kvm-switch-rackmount-console-1u-19-inch-lcd-b021-000-19/51413
Transcript

Tripp Lite's B021-000-19 Rack Console provides a full-featured LCD console in just 1U. A keyboard, touchpad and fold-away 19 in. LCD monitor are all combined in a space-saving 1U rack housing.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.