Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Complete Network Power Management in 1U of Rack Space

Title Complete Network Power Management in 1U of Rack Space
Duration 00:51 (mm:ss)
Share https://www.tripplite.com/video/pdu-ethernet-switch-combos-tradeshow-loop/78133
Transcript
With up to 12 network-grade AC outlets and 24 Gigabit Ethernet ports, Tripp Lite PDU Ethernet Combos are perfect for powering servers, firewalls, routers and modems in small distributed networks where space is at a premium.
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.