Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

EdgeReady™ Micro Data Centers

Title Try MDC Designer EdgeReady™ Micro Data Centers
Duration 00:36 (mm:ss)
Share https://www.tripplite.com/video/edgeready-micro-data-centers-video-30/829656
Transcript
Internet of Things (IoT) devices have generated an explosion of data, often in new or unexpected places. Many applications require real-time analysis, but centralized data centers and the cloud are not close enough. EdgeReady Micro Data Centers can be located closer to end users, allowing data to be processed at the source.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.