Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SR42UBEIS SmartRack 42U Industrial Rack Enclosure

Title SR42UBEIS SmartRack 42U Industrial Rack Enclosure
Duration 03:06 (mm:ss)
Share https://www.tripplite.com/video/rack-enclosure-industrial-42u-smartrack-sr42ubeis/45738
Transcript The SmartRack® 42U NEMA 12 (IP54) Standard-Depth Rack Enclosure Cabinet protects sensitive electronics from harsh conditions that would overwhelm a typical rack enclosure, including falling dirt, dust, drips and splashes. It is ideal for use in factories, construction areas, utility plants, warehouses and other areas high in moisture, dust and debris.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.