Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SS7619-15 Power Strip with Surge Suppression

Title SS7619-15 Power Strip with Surge Suppression
Duration 00:57 (mm:ss)
Share https://www.tripplite.com/video/power-strip-vertical-with-surge-protection-ss7619-15/56337
Transcript Never search for an outlet again with the SS7619-15 Power Strip. This 72-inch strip provides 24 surge-protected outlets and includes an extra-long 15-foot cord to power equipment in areas without built-in outlets.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.