Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power Cord Adapter, NEMA 5-15R to NEMA L5-15P - Heavy Duty, 15A, 120V, 14 AWG, 1 ft., Black

Model Number: P025-001


Heavy-duty extension cord converts a NEMA 5-15P plug into a locking NEMA L5-15P.
  • Recommended for powering computers, servers and other network devices
  • 1 ft. length allows flexibility in placing devices, while avoiding cable clutter
  • Heavy-duty power adapter replaces or upgrades standard cord provided by manufacturer
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

Heavy-Duty Extension Cable for Network Devices That Require a Heavy-Gauge Connection
This 5-15R to L5-15R adapter features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. It converts a standard NEMA 5-15P plug into a locking NEMA L5-15P plug, so it can connect to wall outlets, PDUs, surge protectors or UPS systems with NEMA L5-15R outlets. The three-foot length helps reduce cable clutter and minimize the risk of tripping.
Locking L5-15R Connector Helps Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean the loss of power and costly downtime. The locking NEMA L5-15R connector helps you avoid such danger, protecting critical equipment by maintaining a secure link without failure. The locking cable is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the power cord always stays connected.

Typical Applications

  • Connect devices like computers, servers and monitors to a PDU in your data center
  • Extend an existing power connection up to 1 ft. to more easily place a device or reach a power source in a rack
  • Update or replace the standard power cord provided by a device’s original manufacturer

Package Includes

  • P025-001 5-15R to L5-15P Adapter Power Cord, 1 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185891
Country/RegionNorth America
INPUT
Maximum Input Amps15
Cable Length (ft.)1
Voltage Compatibility (VAC)120
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)8.82 x 12.87 x 0.50
Shipping Weight (lbs.)0.35
Wire Gauge (AWG)14
CONNECTIONS
Side A - Connector 1NEMA L5-15P
Side B - Connector 1NEMA 5-15R
SPECIAL FEATURES
High VoltageNo
Locking PlugYes
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.