Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

External 48V 4U Battery Pack for select UPS Systems (BP48V48RT4U)

Model Number: BP48V48RT4U


  • Extends the runtime of Tripp Lite 48V DC Tripp Lite UPS Systems
  • 4U reduced-depth configuration with included 2 post mounting accessories is ideal for use with Tripp Lite SMART2200CRMXL and SMART3000CRMXL UPS systems
  • Included daisychain connector supports the addition of multiple compatible external battery packs
  • Supports 4U rackmount installation; 2 post installation accessories included
  • Options for 4 post rackmount available
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

BP48V48RT4U - 4u external battery pack offers extended battery runtime when used in conjunction with expandable 48V Tripp Lite rackmount and tower UPS systems. 4u reduced-depth configuration with included 2 post mounting accessories is ideal for use with Tripp Lite Compact Rackmount models SMART2200CRMXL and SMART3000CRMXL. Includes heavy gauge cabling with high current DC connector for safe, simple installation. Included daisychain connector enables the connection of additional compatible 48V external battery packs to the host UPS. Included mounting accessories support 4U balanced 2 point center-mounting rackmount installation in 2 post racks. Options for 4 post mounting available.

Compatible with these UPS Systems - SMART2200CRMXL, SMART3000CRMXL, and other Tripp Lite UPS systems that specify the use of this battery pack. (Note: BP48V48RT4U, SMART2200CRMXL and SMART3000CRMXL include hardware for 2-post rackmount installation; most other rackmount UPS systems and battery packs include hardware for 4-post rackmount installation.)

Features

  • Offers extended-run UPS operation when used in conjunction with compatible 48V DC Tripp Lite UPS systems
  • Reduced-depth configuration is ideal for use with Tripp Lite Compact Rackmount UPS systems SMART2200CRMXL and SMART3000CRMXL
  • Includes heavy gauge cabling with high current DC connectors for simple installation
  • Daisychain connector enables the connection of additional compatible 48V external battery packs to the host UPS
  • Included mounting brackets support rackmount installation in 4 post racks using only 4 rack spaces (4U)
  • 4POSTRAILKIT option supports 4 post rackmount installation

Package Includes

  • BP48V48RT4U external battery pack with attached DC cabling
  • 2 post compatible mounting hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332142474
OUTPUT
Overload Protection180A DC output fuse system
INPUT
Input PhaseSingle-Phase
BATTERY
Expandable Battery RuntimeIncludes a second input/output connector to daisy-chain multiple BP48V48RT4U battery packs
DC System Voltage (VDC)48
UPS ConnectionAttached 20.5 inch cabling with UPS specific DC connector (52.1 cm length, 4 gauge cable)
Typical Battery Lifespan4-6 years typical (North America)
Expandable RuntimeYes
PHYSICAL
External Battery Pack Form FactorRack
Installation Form Factors Supported with Included Accessories2 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories4 post rackmount full-depth (4POSTRAILKIT)
Material of ConstructionBlack steel cabinet
Minimum Required Rack Depth (inches)23.75
Shipping Dimensions (hwd / in.)13.50 x 22.50 x 23.50
Shipping Weight (lbs.)170.00
Unit Dimensions (hwd / in.)7 x 17.3 x 16.75
Unit Weight (lbs.)143.3
WARRANTY
Product Warranty Period (U.S. & Canada)2-year limited warranty

Accessories

UPS Accessories
  Model Number Description
4POSTRAILKIT | UPS Accessories 4POSTRAILKIT 4-Post Rack-Mount Installation Kit of select Rack-Mount UPS Systems

Extended Warranties

Part Number Description
WEXT1N 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2N 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3N 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
BP48V48RT4U

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.