2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
Model Number: 2-9USTAND
- Pair of stands enable small-footprint tower placement of Tripp Lite Rack / Tower UPS systems
- Adjustable settings support multiple rack / tower devices from 2U to 9U
- Support for 10U to 14U available with the purchase of a second 2-9USTAND accessory
- 2-year limited warranty
Overview
Tripp Lite's 2-9USTAND tower-kit accessory offers a convenient method of installing a Tripp Lite rack/tower UPS systems in a small-footprint upright tower configuration. Pair of adjustable tower stands securely support single or multiple rackmount UPS, battery packs and other accessories in 2U to 9U widths. Expands from 10U to 14U with the purchase of an additional set of 2-9USTANDS. Compatible with Tripp Lite SmartOnline and SmartPro rack/tower UPS models specifying the use of this accessory.
Features
- Supports Tripp Lite rack/tower UPS systems in space-saving upright tower format
- Expandable from 2U to 9U widths to support multiple rackmount housings
- Expandable from 10U to 15U with the purchase of a second 2-9USTAND accessory
- Compatible with all Tripp Lite rack/tower UPS systems specifying the use of this accessory
Specifications
OVERVIEW
UPC Code | 037332120786 |
PHYSICAL
Material of Construction | Plastic |
Shipping Dimensions (hwd / in.) | 4.40 x 8.10 x 10.70 |
Shipping Weight (lbs.) | 1.98 |
Unit Dimensions (hwd / in.) | 4.75 x 2.75 x 10.5 |
Unit Weight (lbs.) | 1.20 |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the 29USTAND model support page.
Resources & Downloads
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.