Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

36V External Battery Pack for Select Tripp Lite UPS Systems, 2U Rack/Tower


External battery pack provides extended runtime for compatible 36V DC Tripp Lite UPS systems.
  • Connects to expandable 36V DC Tripp Lite UPS systems for extended runtime
  • Daisy-chain connector supports additional battery packs for even longer runtime
  • Optional-use detection jacks auto-configure select UPS systems for quicker setup
  • Mounts in 2U of space in 19 in. rack using included 4-post installation hardware
  • Supports 2-post rack, 2-point rail, wall or tower installation with optional accessories
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

BP36V27-2US

Extended Warranty Options
Have a Question?
Contact Us

Features

External Battery Pack Gives Your Compatible Tripp Lite UPS System Extended Runtime
The BP36V27-2US is compatible only with select 36V DC Tripp Lite UPS systems that specify the use of this battery pack. Not only does it provide extended runtime, but it can also be daisy-chained using its rear connector to additional external battery packs for even longer extended-run operation. Heavy-gauge cabling with high-current two-point DC connector is included for simple installation. Optional-use rear-panel battery detection jacks automatically configure host UPS systems supporting this feature for one or more external battery packs.
Versatile Installation Options Allow You to Place the Battery Where Most Needed
The steel housing supports mounting in 2U of space in EIA-standard 19-inch racks using the included 4-post rack-mounting brackets. The BP36V27-2US is also compatible with Tripp Lite’s 2-9USTAND for upright tower configuration, 2POSTRMKITWM for 2-post racks or wall installation and UPDHDEARKIT for 2-point front-rail rack installation without rear supports (all accessories sold separately).
2-Year Warranty
The BP36V27-2US is backed by a 2-year warranty, ensuring reliability and performance.

Typical Applications

  • Extend the runtime of your compatible Tripp Lite UPS system
  • Daisy-chain to additional battery packs to provide even longer extended-run operation

Package Includes

  • BP36V27-2US 36V External Battery Pack w/attached DC cabling
  • Rack-mounting hardware
  • Owner’s manual

System Requirements

  • Compatible with SMART1000RMXL2U, SMART1200XLHG, SMART1500RMXL2UA, SMART1500RMXLN, SMART1500XL, SMX1200XLHG, SMX1500XLRT2U and other Tripp Lite UPS systems that specify the use of this battery pack
RoHS compliant

Specifications

OVERVIEW
UPC Code037332230966
INPUT
Input PhaseSingle-Phase
BATTERY
DC System Voltage (VDC)36
UPS ConnectionAttached 18in. / 457mm 6AWG cable with 50A gray 2-point DC connector
Typical Battery Lifespan3-6 years typical (North America)
PHYSICAL
External Battery Pack Form FactorRack/Tower
Included Mounting Accessory DescriptionIncluded 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Material of ConstructionSteel
Minimum Required Rack Depth (inches)29.1
Optional Mounting Accessory NotesOptional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Rack Height2U
Shipping Dimensions (hwd / in.)9.50 x 26.50 x 28.50
Shipping Weight (lbs.)105.00
Unit Dimensions (hwd / in.)3.43 x 17.32 x 22.6
Unit Weight (lbs.)68.91
WARRANTY
Product Warranty Period (U.S. & Canada)2-year limited warranty

Accessories

Rack Accessories

  Model Number Description
4POSTRAILKITWM | Rack Accessories 4POSTRAILKITWM 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit for Wall-Mount Racks
UPSHDEARKIT | Rack Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

UPS Battery Packs

  Model Number Description
BP24V15RT2U | UPS Battery Packs BP24V15RT2U External 24V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V15RT2U)

UPS Accessories

  Model Number Description
2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
2POSTRMKITWM | UPS Accessories 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems
UPSHDEARKIT | UPS Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Services

Extended Warranty

Part Number Description
WEXT1K 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2K 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3K 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.