Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Heavy-Duty 2-post Front Mounting Ear Kit


  • Front Mount UPS support brackets for 2-post, 4-post racks, wall-mounts and enclosures
  • Allows 2U UPS systems to be mounted by the front vertical rails. (No rear support needed)
  • Supports any 2U rackmount chassis up to 65 lbs
  • Includes 2 heavy duty "L bracket" mounting ears

View Full Product Details

Tripp Lite Part Number

UPSHDEARKIT

Have a Question?
Contact Us

Overview

Tripp Lite's UPSHDEARKIT front mount support bracket system accommodates 2U UPS systems in 4 post rackmount applications by using only the front vertical rails of the cabinet. Two included "L bracket" mounting ears offer front support of any Tripp Lite 2U rackmount chassis up to 65 lbs.

Features

  • Front Mount UPS support brackets
  • Allows 2U UPS systems to be mounted by the front vertical rails. (No rear support needed)
  • Supports any rackmount chassis up to 65 lbs
  • Includes 2 heavy duty "L bracket" mounting ears

Package Includes

  • UPSHDEARKIT adjustable rackmount shelf kit
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332145833
PHYSICAL
Form Factors Supported2U UPS systems up to 65lbs
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)2.40 x 3.80 x 3.70
Shipping Weight (lbs.)1.60
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Documents & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.