Model Number: SRFAN3U

SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug

$13999

7534906

$13776

8880081

$15699

02615698

$12999

16-228-016

$13999

7534906

$12341

B001DW8J5M

$13399

1539381

$13799

SRFAN3U

SRFAN3U 3U Panel-Mount Triple Fan Accessory

Overview

Tripp Lite's SRFAN3U SmartRack Panel-mount Triple Fan Accessory (for use with SmartRacks) is ideal for increasing the ventilation of SmartRacks, enclosures and server cabinets. The unit features (3) 4-in.-120V fans mounted in a 3U panel, 6-ft. cord, and includes mounting hardware.

Features

  • Tripp Lite's SRFAN3U SmartRack Panel-mount Triple Fan Accessory (for use with SmartRacks) is ideal for increasing the ventilation of SmartRacks, enclosures and server cabinets
  • The unit features (3) 4-in.-120V fans mounted in a 3U panel, 6-ft. cord
  • Includes mounting hardware
RoHS compliant

Specifications

OVERVIEW
Accessories Type Fan Panel
INPUT
Nominal Input Voltage(s) Supported 120V AC
Nominal Input Voltage Description 120V 50/60 Hz
Input Plug Features NEMA 5-15P
Input Cord Length (ft.) 6
PHYSICAL
Shipping Dimensions (hwd / in.) 6 x 3 x 20
Shipping Weight (lbs.) 6
Unit Dimensions (hwd / in.) 5.22 x 18.87 x 2.07
Unit Weight (lbs.) 5.5
SPECIAL FEATURES
Sound Level (Noise) <= 45 dB
WARRANTY
Product Warranty Period (Worldwide) 2-year limited warranty

REVIEW SNAPSHOT®

by PowerReviews
Tripp LiteSmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug
 
3.7

(based on 3 reviews)

Ratings Distribution

  • 5 Stars

     

    (1)

  • 4 Stars

     

    (1)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (1)

  • 1 Stars

     

    (0)

Reviewed by 3 customers

Displaying reviews 1-3

Back to top

 
5.0

Excellent

By Cool

from Quincy Ma

Verified Buyer

Comments about Tripp Lite SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug:

This fan is well built and exceeds all expectations.

Comment on this reviewHelp Icon

(2 of 2 customers found this review helpful)

 
2.0

Much louder than 45dB...

By DougK

from Undisclosed

Comments about Tripp Lite SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug:

I checked these, and mine were around 95-105dB at 6 inches, and at 5 feet, were still well over 75dB. There is a big difference between around 45dB and 105dB.

These are unusable in my environment, as it is a small home-office... and the sound is still very very noticeable across the house.

Comment on this reviewHelp Icon

 
4.0

Good cooling option for rear of rack enclosure

By arkroyal

from Undisclosed

Comments about Tripp Lite SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug:

Originally purchased a roof-mounted 6-fan panel for my SR25UB enclosure, but it proved to be excessive for my needs and extremely noisy. This 3U fan panel proved to be an excellent alternative and mountable in the rear of the rack enclosure.

Comment on this reviewHelp Icon

Displaying reviews 1-3

Back to top


Frequently Asked Questions

The SRFAN3U draws 75 W of power.


Additional FAQs may be available on the SRFAN3U model support page.


Accessories

No accessories are available for this model.


Support for SRFAN3U
Do you own a
SRFAN3U?

Get support for your product all in one place!


Clear List