SmartRack 24U Mid-Depth Rack Enclosure Cabinet
- 24U rack cabinet with adjustable front and rear vertical rackmount rails
- Extended depth of 33" allow for standard server installation
- Locking, reversible front/rear doors and locking, removable side panels
- Fully assembled for quick installation
- Casters and leveling feet included
- Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) compliance
- 5-year limited warranty
SR24UB

Have a Question?
Overview
The SR24UB is compatible with all standard 19-inch rack equipment and features front and rear pairs of vertical rails with square mounting holes. The rails are adjustable in quarter-inch increments to accommodate equipment depths from 3 to 32.5 inches, ideal for standard server installation. Adjustment is quick and convenient: simply unscrew the rails, slide them to the desired depth and restore the screws. The rails feature square mounting holes and are capable of supporting up to 1000 lbs (453.6 kgs) of equipment with included installation hardware. Each rack space within the enclosure is numbered for easy reference.
With a locking, reversible front/rear doors and locking, removable side panels, the SR24UB provides safe, secure installation for all equipment. This prevents unauthorized access to installed equipment while making it easy for authorized personnel to perform inspections, maintenance and equipment replacement. The enclosure meets all requirements toward PCI DSS compliance.
The top and bottom panels of the SR24UB are furnished with vents designed to help remove warm air from the enclosure and draw in cool air by convection. They also support installation of standard user-supplied case fans (Tripp Lite SRFANWM). The top and bottom panels are also provided with ports for cable routing.
To simplify deployment, the SR24UB comes with an accessory caster kit consisting of 4 casters and all required installation hardware. With the casters installed, the SR24UB can easily be maneuvered into the desired location, and then secured in place by adjusting the unit's levelers. Note: the casters are intended for minor position adjustments within the final installation area only and are not designed for moving the enclosure over long distances.
Features
- 24U extra deep enclosure
- Adjustable mounting depths from 3" to 32.5" inches
- Locking, reversible front and rear doors
- Locking, removable side panels
- Top and bottom panel cable access openings
- Fully assembled for quick installation
- Casters and leveling feet
- Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) compliance
Specifications
OVERVIEW
UPC Code | 037332185228 |
Device Compatibility | Patch Panel; Network Switch; UPS; Server |
Rack Type | Enclosure |
PHYSICAL
Color | Black |
Factory Preset Rack Depth (in.) | 28.31 |
Maximum Device Depth (in.) | 32.5 |
Minimum Device Depth (in.) | 3 |
Cable Access Hole Measurement (inches) | 9.812 x 2.35 (l x w) |
Rack Height | 24U |
Shipping Dimensions (hwd / in.) | 52.00 x 26.00 x 35.00 |
Shipping Weight (lbs.) | 152.00 |
Unit Dimensions (hwd / in.) | 45.6 x 23.63 x 33.5 |
Unit Weight (lbs.) | 123 |
Weight Capacity - Rolling (lbs.) | 1000 |
Weight Capacity - Stationary (lbs.) | 1000 |
Rack Depth | Mid |
Number of Vertical Mounting Rails | 4 |
SPECIAL FEATURES
Grounding Lug | Front and Back door frames |
Built-in Cable Management | Yes |
STANDARDS & COMPLIANCE
Certifications | RoHS; IP20 Protection Rating |
Approvals | EIA/ECA-310-E |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the SR24UB model support page.
Related Products
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Network Accessories
Model Number | Description | |
---|---|---|
![]() |
P350-10N-10 | Hook-and-Loop Cable Ties, 10" L x 5/8" W - 10-Pack |
Rack Accessories
Model Number | Description | |
---|---|---|
![]() |
SR1UPANEL50 | 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces |
![]() |
SRCAGENUT5MM | SmartRack Square Hole Hardware Kit with 50 M5 screws and washers |
![]() |
SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers |
![]() |
SRCAGENUTS1224 | SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers |
![]() |
SRGROUND25 | Copper Bus Grounding Bar for 24U and 25U Racks |
![]() |
SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm depth.) |
![]() |
SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm depth.) |
![]() |
SRSHELF2P1UTM | SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lbs / 13.6 kgs capacity; 12 in./305 mm depth) |
![]() |
SRSHELF2PDP | 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 21 in. / 533.4 mm depth.) |
![]() |
SRSHELF2PTM | SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lbs /22.7 kgs capacity; 18 in./457 mm depth) |
![]() |
SRSHELF4PHD | SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm depth) |
![]() |
SRSHELF4PHDTM | SmartRack Fixed Heavy-Duty Toolless Mount Shelf (250 lbs / 113.4 kgs capacity; 26 in./660 mm depth) |
![]() |
SRSHELF4PKYBD | SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm depth) |
![]() |
SRSHELF4PSL | SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm depth) |
![]() |
SRSHELF4PSLHD | SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm depth.) |
![]() |
SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI |
Server Rack Cooling
Model Number | Description | |
---|---|---|
![]() |
SRFAN3U | SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug |
![]() |
SRFANWM | SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug |
![]() |
SRXFAN3U | SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet |
Rack Cooling Accessories
Model Number | Description | |
---|---|---|
![]() |
SR1UBRUSH | 1U Cable Pass-Through Panel with Brush Strip |
![]() |
SR1UPANEL10 | 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces |
Cable Management
Model Number | Description | |
---|---|---|
![]() |
SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover |
![]() |
SRCABLEDUCT1UHD | SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover |
![]() |
SRCABLEDUCT2UHD | SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover |
![]() |
SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type |
![]() |
SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
Resources & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.