SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm depth.)
- Heavy Duty Sliding Shelf supports up to 200 lbs (90.7 kgs)
- Designed for 4 post rack mounting
- 28.3 inch / 72 cm shelf depth
- Fully extendible shelf accommodates tower units, monitors, and other equipment
- Cold rolled steel with black finish
- Required mounting hardware included
- 5-year limited warranty
SRSHELF4PSLHD
Have a Question?
Overview
Features
- Heavy duty sliding shelf for installation in rack cabinets
- 28.3 in. / 72.4cm depth (29.5 in. / 74.9cm including handle)
- Supports up to 200 lbs (90.7 kgs)
- This fully extendable shelf can accommodate tower units, monitors and other equipment
- Designed for 4 post rack mounting and the required mounting hardware is included
- Expandable mounting rails supports installation in racks with front to rear rail distances between 28 in. / 71cm minimum and 46 in. / 117cm maximum
Specifications
OVERVIEW
UPC Code | 037332140654 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 3.00 x 20.20 x 31.00 |
Shipping Weight (lbs.) | 23.60 |
Unit Dimensions (hwd / in.) | 2.36 x 18.98 x 30.11 |
Unit Weight (lbs.) | 24 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Design Resources
Product Videos
- SRSHELF4PSLHD Heavy-Duty Sliding Shelf
https://www.tripplite.com/video/srshelf4pslhd-heavy-duty-sliding-shelf/61539
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.