SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation
- Safely routes cables across the top of an enclosure
- When cabinets are lined in a row, these trays create a dedicated path for cables
- Helps eliminate cable stress
- Organizes cables outside of SmartRack enclosure
- Toolless mounting on the SmartRack enclosure's top panel
- Grounding stud provided to allow tie-in to the enclosure and facility ground
- 5-year limited warranty
SRCABLETRAY
Have a Question?
Overview
Features
- Tripp Lite's SmartRack SRCABLETRAY safely routes cables across the top of an enclosure
- When cabinets are lined in a row, these trays create a dedicated path for cables helping to eliminate cable stress
- The SRCABLETRAY organizes cables outside of the SmartRack enclosure
- It offers toolless mounting to the top of the rack panel and a grounding stud is provided to allow tie-in to the enclosure and the facility ground
Specifications
OVERVIEW
UPC Code | 037332140784 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 4.80 x 12.30 x 21.80 |
Shipping Weight (lbs.) | 10.10 |
Unit Dimensions (hwd / in.) | 4.6 x 12.32 x 21.14 |
Unit Weight (lbs.) | 9 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Documentation
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.