SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
Model Number: SRCABLEDUCT2UHD
- 2U 19-inch High Capacity Horizontal Cable Manager -finger duct with dual-hinge cover
- Helps eliminate cable stress
- Organizes cables within SmartRack enclosure or open rack
- Required mounting hardware included
- Cold rolled steel with black finish
- 5-year limited warranty
Overview
Features
- 2U 19-inch high capacity horizontal cable manager (finger duct with dual-hinge cover) organizes cables within the SmartRack enclosure or open rack
- Helps eliminate cable stress for your rack enclosure cabinet.
- Required mounting hardware is included
Package Includes
- 2U 19 inch High Capacity Horizontal Cable Manager -finger duct with dual-hinge cover
- Mounting hardware
- Owner's manual with warranty information
Specifications
OVERVIEW
UPC Code | 037332163950 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 4.00 x 5.60 x 19.40 |
Shipping Weight (lbs.) | 2.50 |
Unit Dimensions (hwd / in.) | 3.5 x 19 x 4.83 |
Unit Weight (lbs.) | 2.7 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Documentation
Design Resources
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.