2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 21 in. / 533.4 mm depth.)
- Fixed Shelf, 2U Cantilever mount. Required mounting hardware included
- 2 or 4 post rack compatible
- 21 inch shelf depth
- Cantilever shelf supports monitors and other equipment
- Cold rolled steel with black finish.
- Use two shelves back to back to create a deep fixed shelf in 2POST racks
- 5-year limited warranty
SRSHELF2PDP
Have a Question?
Overview
Features
- 2U cantilever mount fixed shelf
- Cantilever shelf supports monitors and other equipment with a 60 lbs (27.2 kgs) capacity
- Shelf is compatible with 2 or 4 post rack enclosure cabinets
- SRSHELF2PDP is 21 inches in depth but can use two shelves back to back to create a deep fixed shelf in 2POST racks
- Required mounting hardware is included
Specifications
OVERVIEW
UPC Code | 037332179333 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 3.90 x 19.50 x 21.50 |
Shipping Weight (lbs.) | 7.50 |
Unit Dimensions (hwd / in.) | 3.5 x 19 x 21 |
Unit Weight (lbs.) | 5 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Design Resources
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.