Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet

Model Number: SRXFAN3U


  • 3U rack mount fan panel
  • Ideal for increasing the ventilation of SmartRacks
  • Features (3) 208-240V fans mounted in a 3U rack panel
  • Required mounting hardware included
  • Cold rolled steel with black finish
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's SRXFAN3U SmartRack Panel-mount Triple Fan Accessory (for use with SmartRacks) is ideal for increasing the ventilation of SmartRacks, enclosures and server cabinets. The unit features (3) 4-in.-208-240V fans mounted in a 3U panel and includes mounting hardware.

Features

  • Tripp Lite's SRXFAN3U SmartRack Panel-mount Triple Fan Accessory (for use with SmartRacks) is ideal for increasing the ventilation of SmartRacks, enclosures and server cabinets
  • Unit features (3) 4-in.-208-240V fans mounted in a 3U panel
  • Includes mounting hardware

Package Includes

  • Fan unit with C14 power inlet and required mounting hardware. User-supplied cord required.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332144843
COOLING
Cooling TypePassive
INPUT
Nominal Input Voltage(s) Supported208V AC; 230V AC; 240V AC
Nominal Input Voltage Description208-240V AC 50/60 Hz
Voltage Compatibility (VAC)208; 220; 230; 240
PHYSICAL
Shipping Dimensions (hwd / in.)7.60 x 4.00 x 20.60
Shipping Weight (lbs.)5.80
Unit Dimensions (hwd / in.)5.22 x 18.87 x 1.50
SPECIAL FEATURES
Sound Level (Noise)<= 45dB
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.