Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 1 Product


SRXFANROOF

SmartRack Roof-Mounted Fan Panel - 6 208/240V high-performance fans; 420 CFM; C14 inlet

More Info
Check Prices
Cooling Accessories
208V AC; 230V AC; 240V AC
208-240V AC 50/60 Hz
IEC C14 inlet dongle (user-supplied input cord required)
208; 230; 240
Passive
6
2.1 x 21.9 x 35.5
22
2-year limited warranty
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.