3U Digital Temperature Sensor with 2 12VDC Extra-Quiet Fans, Blanking Panel, LCD
- Cools rack equipment to boost system performance and avoid costly downtime
- Pre-installed extra-quiet 4 in. 12VDC fans push cool air through the rack
- Included temperature sensor identifies hot spots within the rack up to 6-ft. (1.83 m) away
- Front-panel LCD displays rack temperature in Fahrenheit or Celsius
- Mounts easily into 3U of space in your EIA-standard 19 in. rack enclosure
- 2-year limited warranty
SRFAN3UDCTEMP
Have a Question?
Features
Typical Applications
- Direct cool air at servers, switches and other rack components to boost performance and extend operating life
- Monitor rack temperature at a glance in either Fahrenheit or Celsius
- Close off unused rack spaces to prevent hot air from recirculating around equipment
Package Includes
- SRFAN3UDCTEMP 3U Blanking Panel with Extra-Quiet Fans
- Temperature sensor
- 12V DC power supply with 6-ft. (1.83 m) cord and NEMA 1-15P plug
- Rack-mounting hardware
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332240637 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Nominal Input Voltage Description | 120V 60Hz |
Input Plug Features | Nema 1-15p |
Input Cord Length (ft.) | 6 |
COOLING
Cooling Type | Active |
Airflow | 169.00 CFM |
PHYSICAL
Shipping Dimensions (hwd / in.) | 8.07 x 5.59 x 20.35 |
Shipping Weight (lbs.) | 6.48 |
Unit Dimensions (hwd / in.) | 5.220 x 18.870 x 2.620 |
Unit Weight (lbs.) | 5.110 |
SPECIAL FEATURES
Sound Level (Noise) | 33.8 dB |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
Rack Accessories
Model Number | Description | |
---|---|---|
![]() |
SRFAN3UTEMP | 3U Digital Temperature Sensor with 2 12VDC High-Performance Fans, Blanking Panel, LCD |
Server Rack Cooling
Model Number | Description | |
---|---|---|
![]() |
SRFAN1U | SmartRack 1U Fan Tray, 3 120V High-Performance Fans, 210 CFM, 5-15P Plug |
![]() |
SRFAN3U | SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug |
![]() |
SRFANROOF | SmartRack Roof-Mounted Fan Panel - 6-120V high-performance fans; 630 CFM, 5-15P plug |
![]() |
SRFANTRAY6 | Fan Tray for 19 in. Racks - 1U, 6 120V High-Performance Fans, 576 CFM, C14 Inlet |
![]() |
SRFANTRAY9 | Fan Tray for 19 in. Racks - 1U, 9 120V High-Performance Fans, 864 CFM, C14 Inlet |
![]() |
SRFANWM | SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug |
Resources & Downloads
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.