Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 4M (13-ft.)

Model Number: N820-04M


  • Designed for 10-Gig Ethernet applications...OM3 Rated
  • Backward compatible with existing 50/125 fiber
  • Max 10Gb distance of 300 meters @850nm
  • Low-Smoke, Zero Halogen (LSZH) Aqua jacket

Overview

Tripp Lite's N820-04M is an OM3 Laser-Optimized Multimode Fiber (LOMMF) "Aqua" cable, for use with 10Gb Ethernet applications. 50/125um, LC/LC Fiber Optic cables provide nearly four times the bandwidth over conventional 62.5um multimode fiber, with performance rivaling that of Single mode cable, at a much reduced cost. LOMMF cable allows 10Gb serial transmission over extended distances in the 850nm wavelength window, where low-cost Vertical Cavity Surface Emitting Lasers (VCSELs) enable a cost-effective, high-bandwidth solution. LOMMF is ideally suited for LAN's, SAN's, and high-speed parallel interconnects for head-ends, central offices, and data centers.

Features

  • 4M (13-ft.) LC/LC, OM3 Rated
  • 10gb Ethernet speed to 300 meters @850nm
  • Use with VCSEL and LED laser light sources
  • High-Speed, High-Bandwidth, Low-Cost
  • Backward compatible with legacy LAN's
  • Ideal for Fibre Channel (SAN) applications
  • IEEE 802.3ae and TIA LOMMF compliant

Package Includes

  • 4M (13-ft.) Duplex Multimode 50/125 Aqua OM3 Fiber Patch Cable, LC/LC
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186515
Clad Diameter125 micron
Core Diameter50 micron
Number of Fibers2
Optical Mode  OM3
INPUT
Cable Length (ft.)13.1
Cable Length (in.)157.5
PHYSICAL
ColorAqua
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.09
COMMUNICATIONS
Network Speed10Gbps / 40Gbps / 100Gbps
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1LC DUPLEX (MALE)
FEATURES & SPECIFICATIONS
TechnologyMultimode
SPECIAL FEATURES
Push/Pull TabsNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N820-04M

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.