Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1U UPS Replacement 24VDC Battery Cartridge (1 set of 4) for select Tripp Lite SmartPro UPS

Model Number: RBC64-1U


  • Tripp Lite certified premium battery cartridge
  • Pre-assembled and wired battery kit offers simple installation
  • Rugged leakproof construction
  • Maintenance free
  • Wide operating temperature range
  • 18-month limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery cartridge is carefully screened and certified to meet or exceed original specifications and ships ready for installation. Reusable packaging holds expired batteries for recycling center delivery. See Tripp Lite's UPS replacement battery web page to confirm compatibility and quantity required.
COMPATIBLE WITH TRIPP LITE MODELS SMART750RM1U, SMX750RM1U

Features

  • Restores UPS runtime performance to original specifications
  • Comes pre-assembled and ready for installation
  • Reusable packaging holds expired batteries for recycling center delivery

Package Includes

  • One pre-assembled battery pack consisting of four 6V batteries
RoHS compliant

Specifications

OVERVIEW
UPC Code037332121189
BATTERY
DC System Voltage (VDC)24
Included Battery SetSet of 4 pre-assembled 6V batteries
Typical Battery Lifespan3 to 5 years, depending on UPS operating conditions
PHYSICAL
Shipping Dimensions (hwd / in.)2.50 x 9.25 x 13.50
Shipping Weight (lbs.)11.55
Unit Dimensions (hwd / in.)1.5 x 8.25 x 12.25
ENVIRONMENTAL
Relative Humidity0-95% non-condensing
WARRANTY
Product Warranty Period (U.S. & Canada)18-month limited warranty

Resources & Downloads

support icon

Do you own a
RBC64-1U

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.