Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 3M (10 ft.)


  • Hi-density MTP/MPO 24-fiber connectors for reduced cabling
  • Push/Pull tab connectors offer maximum accessibility in high density installations; install / remove with one hand
  • OM3 rated 50/125 Multimode
  • Supports to 1000GbE speeds

View Full Product Details

Tripp Lite Part Number

N846-03M-24-P

Have a Question?
Contact Us

Features

  • MTP / MPO Push-Pull Connectors for Quick Fiber Optic connections
  • Push/Pull tab connectors offer maximum accessibility in high density installations; install / remove with one hand
  • 24 times the density of SC style connectors
  • No need for long fan-out cables or individual long duplex cable runs
  • High-density design cuts down on installation costs
  • 50/125 OM3 Rated Multimode Fiber, 850nm
  • Plenum rated jacket
  • Unique cable ID label for Quality Control and Traceability
  • Each cable 100% tested for low insertion loss and back reflection
  • Test data supplied with each cable
  • Custom lengths available

Package Includes

  • 3M MTP / MPO Patch Cable, 24 Fiber, 100GbE Aqua OM3 Plenum
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186751
TechnologyMultimode; MTP/MPO
Optical Mode  OM3
PHYSICAL
Cable Jacket ColorAqua
Clad Diameter125 micron
Core Diameter50 micron
Number of Fibers24
Cable Length (ft.)9.8
Cable Length (in.)118.1
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.08
COMMUNICATIONS
Network Compatibility10 Gbps / 40 Gbps / 100 Gbps
CONNECTIONS
Side A - Connector 124-STRAND MTP (FEMALE)
Side B - Connector 124-STRAND MTP (FEMALE)
FEATURES & SPECIFICATIONS
Push/Pull TabsYes
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the N84603M24P model support page.

Documents & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.