40 GB Pass-Through Cassette, (x12) 12-Fiber MTP/MPO ( Female )
- For use with Tripp Lite N482-01U or N482-02U enclosure panels
- Connect up to twelve 40 GB 12-fiber MTP/MPO cables
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Designed specifically for use with Tripp Lite cables, such as the N842-, N844- and N845- Series cables
- Simple installation with no tools required
- Factory-terminated connectors
- Heavy-duty steel housing
- This product is covered by a Lifetime Limited Warranty (coverage details)
N482-12M12-X2
Have a Question?
Overview
The cassette’s modular design installs easily in the N482-01U and N482-02U enclosure panels with no tools required. Just insert the cassette into the panel, and push in its retention clips to secure it. Plug 40 GB 12-fiber MTP/MPO patch cables into the cassette to connect up to 12 network feeds. Up to five N482-12M12-X2 cassettes fit in the N482-01U 1U enclosure panel for a total of 60 network feeds, and up to 14 cassettes fit in the N482-02U 2U panel for a total of 168 network feeds. Guaranteed compatibility when used with recommended Tripp Lite cabling. Designed specifically for use with Tripp Lite cables, such as the N842-, N844- and N845- Series cables.
With a heavy-duty steel housing and factory-terminated connectors that reduce time and labor, the N482-12M12-X2 is made from only the finest materials to ensure fast installations and optimal performance.
Features
- High-density fiber cassette for use with Tripp Lite N482-01U and N482-02U fiber enclosure panels
- Connect up to twelve 40 GB 12-fiber MTP/MPO cables
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Designed specifically for use with Tripp Lite cables, such as the N842-, N844- and N845- Series cables
Simple Fiber Installations Save Time and Money
- Push/pull retention clips for easy installation with no tools required
- Install up to 5 in N482-01U 1U enclosure panel for up to 60 network feeds total
- Install up to 14 in N482-02U 2U enclosure panel for up to 168 network feeds total
Premium Construction for Optimal Performance
- Heavy-duty steel construction
- Factory-terminated connectors reduce time and labor
Specifications
OVERVIEW
UPC Code | 037332191359 |
Technology | Multimode; MTP/MPO |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.40 x 3.90 x 2.40 |
Shipping Weight (lbs.) | 0.20 |
CONNECTIONS
Ports | 12 |
Side A - Connector 1 | 12-STRAND MTP (FEMALE) |
Side B - Connector 1 | 12-STRAND MTP (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N842-05M-12-MF | 40G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (M/F), 12 Fiber, 40GBASE-SR4, Aqua, 5 m |
![]() |
N842-10M-12-MF | 40G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (M/F), 12 Fiber, 40GBASE-SR4, Aqua, 10 m |
![]() |
N844-01M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.) |
![]() |
N844-02M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.) |
![]() |
N844-03M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.) |
![]() |
N844-05M-12-P | MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.) |
![]() |
N844-10M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (33 ft.) |
Resources & Downloads
Product Videos
- Modular Fiber Patch Panels
https://www.tripplite.com/video/modular-fiber-patch-panels/136134
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.