Cat6a 10G Pre-Terminated Copper Trunk Assembly (6x RJ45 M/F), Blue, 6 ft. (1.83 m)
Part Number: N261-006-6MF-BL
Factory-terminated copper trunk assembly combines 6 certified Cat6a cables to save time, space and money. Ideal for data centers and other areas where quick installation and consistent network connection are important.
- 100% factory-terminated, -bundled and -tested
- 6 certified Cat6a cables per bundle
- Male and female RJ45 connectors
- 23 AWG solid conductor wire with CMR-rated PVC jacket
- Meets or exceeds ANSI/TIA-568-C.2 standards
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 100% terminated, bundled and tested at the factory
- Ideal for data centers and other areas where quick installation and consistent network connection are important
- Designed for easy connection in switches and patch panels
- Saves time, space and labor costs
Top-of-the-Line Construction
- Unshielded female RJ45 keystone jack
- Male RJ45 plug with gold-plated 50µ contacts
- 23 AWG solid conductor wire
- Blue CMR-rated PVC jacket
- Black mesh tubing keeps cables neat
- 18 in. breakout legs labeled on ends for quick ID
Fully Compliant and Compatible
- Meets or exceeds ANSI/TIA-568-C.2 category requirements for performance
- Backward compatible with Cat6 and Cat5e installations
Specifications
OVERVIEW
UPC Code | 037332194909 |
Technology | Cat6a |
PHYSICAL
Cable Jacket Color | Blue |
Cable Jacket Material | PVC |
Cable Jacket Rating | CMR |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 7.8mm |
Number of Conductors | 4 Pair |
Conductor Material | Solid Copper |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 17.00 x 14.00 x 0.50 |
Shipping Weight (lbs.) | 1.94 |
COMMUNICATIONS
Bandwidth per TIA Standard | 500 MHz |
Maximum Bandwidth as Tested | 600 MHz |
Network Compatibility | 10 Gbps |
CONNECTIONS
Side A - Connector 1 | (6) RJ45 (MALE) |
Side B - Connector 1 | (6) RJ45 (FEMALE) |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images