Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Extension Cord Y Splitter, NEMA 5-15P to 2x NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft. (0.31 m), Black


Extension cord splitter allows two devices with NEMA 5-15P plugs to share one AC power input cord and one NEMA 5-15R outlet.
  • Connects 2 devices to one AC outlet to save space and reduce cable clutter
  • Recommended for powering dual computers, monitors or other compatible peripherals
  • Adds 1-ft. (0.31 m) to your existing power connection to provide flexibility in placing devices
  • Ideal replacement for a worn-out or missing extension cord Y splitter
  • NEMA 5-15P plug connects to AC power; 5-15R ends connect to devices' cords

View Full Product Details

Tripp Lite Part Number

P022-001-2

$7.98 Avg. Price
Have a Question?
Contact Us

Features

Y-Style Power Cord Splitter Connects 2 Devices with 5-15P Plugs to One AC Outlet
This extension cable splitter allows two devices with NEMA 5-15P plugs to share one AC input cord and one NEMA 5-15R outlet. The AC power splitter features a 5-15P plug for connecting to an AC power source and two 5-15R ends for connecting to devices' power cords. By connecting two devices to one outlet, the 1-ft. (0.31 m) splitter frees up space in a PDU or surge protector and allows welcome flexibility in placing equipment with respect to the power outlet.
Dual IEC Cable Powers a Wide Variety of Essential Electronics
With this extension cord splitter, a single NEMA 5-15R outlet can power two devices, such as computers, monitors, printers, instrument amplifiers and other equipment compatible with a NEMA 5-15P plug. Ideal for areas where AC outlets are limited, such as rack cabinets, this extension cord Y splitter is compatible with Tripp Lite power and extension cords.

Typical Applications

  • Connect 2 devices like computers, monitors, scanners and printers to one power outlet up to 1-ft. (0.31 m) away in your home office, work space or dorm room
  • Cut cable clutter by powering both monitors in a dual-monitor display mount with a single cord
  • Save space in a 0U vertical rack-mount PDU by plugging two rack devices into one outlet

Package Includes

  • P022-001-2 Extension Cord Y Splitter, 1-ft. (0.31 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332138101
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps10
Voltage Compatibility (VAC)125
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)7.8mm
Number of Conductors3
Wire Gauge (AWG)18
Cable Length (ft.)1
Shipping Dimensions (hwd / in.)10.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.40
ENVIRONMENTAL
Operating Temperature Range-4 F TO 140 F (-20 C TO 60 C)
Storage Temperature Range-4 F TO 140 F (-20 C TO 60 C)
Operating Humidity Range10 TO 65% RH
Storage Humidity Range10 TO 65% RH
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1(2) NEMA 5-15R
FEATURES & SPECIFICATIONS
Angled PlugNo
STANDARDS & COMPLIANCE
CertificationsUL/Cul
ApprovalsUL/CSA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P0220012 model support page.

Documents & Downloads

support icon

Do you own a
P022-001-2

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.