Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Yellow, 50 ft. (15.24 m)
Part Number: N002-050-YW
- Premium cabling for Category 5 and 5e applications—rated for 350 MHz/1 Gbps communications
- IEEE 802.3ab
- PVC 4-pair Solid UTP
- All cables feature boots with integral strain-relief and RJ45 (Male) connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's 50-ft. (15.24 m) Yellow category 5e (Cat5e) patch cable has 2 standard RJ45 molded male connectors featuring integral strain relief. The cable is manufactured from PVC 4-pair Solid Conductor UTP for improved long run performance, and is rated for 350MHz/1Gbps communication. All cables are offered in a variety of lengths and colors for all category 5 (Cat5) and 5e cabling needs. Snagless category 5e patch cables are also available.
Features
- Cabling for category 5 (Cat5) and 5e (Cat5e) applications
- Length: 50-ft. (15.24 m) Color: Yellow Connectors: RJ45 male
- Feature molded connectors with integral strain relief
- PVC 4-pair Solid UTP
- Rated for 350MHz/ 1Gbps communication
- Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11)
- Available in other colors and lengths
- Also available in a snagless design (N001 series) to protect the locking tabs on the RJ45 connectors from being damaged or snapped off during installation
- Also available - Cat6 cables (N201 series)
System Requirements
- For 1000Base-T (1Gbps Ethernet), 10/100Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type3 applications.
Package Includes
- 50-ft. (15.24 m) Cat5e Yellow Patch Cable Molded 350MHz
Specifications
OVERVIEW
UPC Code | 037332172921 |
Technology | Cat5/5e |
POWER
Power Over Cable (PoC) Support | No |
PHYSICAL
Cable Jacket Color | Yellow |
Cable Jacket Material | PVC |
Cable Jacket Rating | CM |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 5.0mm |
Number of Conductors | 4 Pair |
Conductor Material | Solid Copper |
Conductor Gauge | 26 AWG |
Cable Length (ft.) | 50 |
Cable Length (in.) | 600 |
Shipping Dimensions (hwd / in.) | 10.00 x 8.00 x 0.50 |
Shipping Weight (lbs.) | 1.23 |
COMMUNICATIONS
Bandwidth per TIA Standard | 100 MHz |
Maximum Bandwidth as Tested | 350 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Contact Plating | Gold |
Connector Type | Molded |
Wiring Configuration | EIA/TIA 568B |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Videos
- N002-Series Cat5e Molded Cables
https://www.tripplite.com/video/n002-series-cat5e-molded-cables/55894
Product Images