Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), Gray, 25 ft. (7.62 m)
- Protect your network data from EMI/RFI interference
- Molded boot provides extra strain-relief and durability
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Protect your high-speed network from noise and electromagnetic interference with Tripp Lite's 25-ft. (7.62 m) gray, Category 6 (Cat6) Shielded patch cable. This FTP cable features 2, shielded RJ45 50micron Gold molded male connectors with integral strain relief. The cable is manufactured from PVC, 4-pair, stranded shielded twisted pair, and is rated for 550MHz/1Gbps communication.
Features
- Gigabit rated Cat6 Shielded Patch Cables
- Provides EMI/RFI shielding in Ethernet networks
- 4-pair 26 AWG Stranded FTP with drain wire
- Shielded RJ45, w/50-micron gold plated contacts
- Molded boot for extra strain-relief and durability
- TSB 568B (AT&T 258A)Wiring
- TIA/EIA and UL Certified
Specifications
OVERVIEW
UPC Code | 037332135438 |
Technology | Cat6 |
POWER
Power Over Cable (PoC) Support | No |
PHYSICAL
Cable Jacket Color | Gray |
Cable Jacket Material | PVC |
Cable Jacket Rating | CMG |
Cable Shielding | FTP |
Cable Outer Diameter (OD) | 5.8MM |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 26 AWG |
Cable Length (ft.) | 25 |
Cable Length (in.) | 300 |
Shipping Dimensions (hwd / in.) | 10.00 x 8.00 x 0.50 |
Shipping Weight (lbs.) | 0.80 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 104 F (-10 to 40 C) |
Storage Temperature Range | 5 to 122 F (-15 to 50 C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Bandwidth per TIA Standard | 250 MHz |
Maximum Bandwidth as Tested | 500 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3an |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Contact Plating | Gold |
Connector Type | Molded |
Wiring Configuration | EIA/TIA 568B |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; IEEE 802.3an 10GBase-T; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
More Q&As may be available on the N125025GY model support page.
Documents & Downloads
Product Literature
Product Images