Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

7.5" Nylon Cable Ties - 100-Pack


  • 100-Pack of 7.5" Nylon Cable Ties
  • Simply zip up the cable tie, and clip off the remainder for a clean installation
  • Keeps cable bundles manageable and organized
  • Provides a minimum tensile strength of 40 lbs. (18 kg.)

View Full Product Details

Tripp Lite Part Number

P352-07N-100

Have a Question?
Contact Us

Overview

Tripp Lite's 100 Pack of Nylon Cable Ties is the must have accessory for keeping bundles of cables manageable. At 7.5" Long, just zip up the cable tie and clip off the remainder for a clean, organized installation. Provides a minimum tensile strength of 40 lbs. (18 kg.).

Features

  • 100-Pack of 7.5" Nylon Cable Ties
  • Simply zip up the cable tie, and clip off the remainder for a clean installation
  • Keeps cable bundles manageable and organized
  • Provides a minimum tensile strength of 40 lbs. (18 kg.)

Package Includes

  • 100pcs, 7.5" Nylon Cable Ties
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184450
INPUT
Cable Length (in.)7.5
Cable Length (cm)19.050
PHYSICAL
ColorGray
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.11
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P352-07N-100

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.