Cat6 Gigabit Snagless Molded Plenum-Rated (UTP) Ethernet Cable, (RJ45 M/M), Gray, 100 ft. (30.5 m)
- CMP plenum-rated gray Cat6 patch cable
- For use in walls or ceilings where fire codes dictate plenum-rated cabling
- Pliable snagless boot protects RJ45 tab when pulling through ceilings, etc.
- This product is covered by a Lifetime Limited Warranty (coverage details)
N201-100-GY-P
Have a Question?
Specifications
OVERVIEW
UPC Code | 037332141118 |
Technology | Cat6 |
INPUT
Cable Length (ft.) | 100 |
Cable Length (in.) | 1200 |
PHYSICAL
Cable Shielding | UTP |
Cable Jacket Rating | CMP |
Wire Type | Solid |
Color | Gray |
Shipping Dimensions (hwd / in.) | 17.00 x 14.00 x 0.50 |
Shipping Weight (lbs.) | 2.65 |
Snagless Connector | Yes |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Product Videos
- N201-Series Cat6 Snagless Molded Patch Cables
https://www.tripplite.com/video/n201-series-cat6-snagless-molded-patch-cables/55892
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.