Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Premium high-speed cabling for Cat6a premise applications that allow CMR-rated PVC jackets, such as data centers where 10GBase-T communication is essential.

  • 23 AWG 4-pair solid copper cable rated for 10 Gbps Ethernet speeds
  • Recommended for premise installations in air ducts and drop ceilings
  • Meets IEEE 802.3, TIA 568.2-D and ISO/IEC 11801 industry standards
  • 1000 ft. roll of cable comes in white for custom color-coded applications

Features

Ideal Solution for High-Speed Cat6a Premise Applications
This high-speed bulk cable is ideal for Cat6a premise (in-wall) applications in air ducts and drop ceilings in data center installations. This includes the distribution of data, voice, security and audio/video signals across 10G Ethernet networks. Designed for fast transmission and excellent signal quality, the N223-01K-WH ensures peak performance through your LAN.

Premium Construction for Superior Performance
Manufactured from 23 AWG copper wire, this 1000-foot (305-meter) roll of four-pair solid-core UTP cabling is rated for speeds up to 10 Gbps. Simply pull what you need for your installation off the spool, and keep the remainder rolled away. The N223-01K-WH meets most current industry standards, including IEEE 802.3, TIA 568.2-D and ISO/IEC 11801.

White Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
This Cat6a Ethernet cable features a white flame-retardant CMR-rated PVC jacket, which allows easy, fast identification in a crowded rack, patch panel or workstation and helps prevent the cable from becoming accidentally disconnected.

Package Includes

N223-01K-WH Cat6a 10G Solid Core UTP Bulk Ethernet Cable, White, 1000 ft. (305 m)

RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332278371
TechnologyCat6a
CONNECTIONS
Side A - Connector 1BARE WIRE
Side B - Connector 1BARE WIRE
Connector TypeBare Wire
PHYSICAL
ColorWhite
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingCMR
Cable ShieldingUTP
Cable Outer Diameter (OD)6.3 mm
Number of Conductors4 Pair
Conductor MaterialSolid Copper
Conductor Gauge23 AWG
Cable Length (ft.)1000
Cable Length (in.)12000
Shipping Dimensions (hwd / in.)9.45 x 15.75 x 15.75
Shipping Weight (lbs.)30.95
Unit Dimensions (hwd / in.)9.450 x 15.750 x 15.750
ENVIRONMENTAL
Operating Temperature Range-4° to 140° F (-20° to 60° C)
Storage Temperature Range-4° to 140° F (-20° to 60° C)
COMMUNICATIONS
Network Compatibility10 Gbps
IEEE Standards Supported802.3af; 802.3at
STANDARDS & COMPLIANCE
Product CertificationsUL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.