Part Number: N082-012-WH TAA
Surface-mount box provides 12 keystone jack connections for non-premise home theater, VoIP or Ethernet cable applications on a wall or ceiling.
- Ideal for non-premise audio/video, voice or Ethernet data wiring installations
- Compatible with any type of keystone jack, including HDMI, Cat5/6, USB and DisplayPort
- Cabling routes through breakout raceways for easy ID and cable organization
- Compatible with right-angle keystone jacks with use of included adapters
- Mounting hardware included for easy installation out of the box
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Connects Audio/Video, Voice and Data Cable Lines in Your Network
This surface-mount box provides a fast, easy, cost-effective method for expanding your home theater (audio/video), VoIP phone (voice) or Ethernet (data) network. Any type of keystone jack, including those used in HDMI, DisplayPort, RCA, USB and Cat5e/6/6a applications, snaps easily into the cutout for quick cable connection. The N082-012-WH is also compatible with right-angle keystone jacks with the use of the included adapters.
Easy to Install Where In-Wall Box and Wire Installation Is Impractical or Impossible
Just snap open the top cover to add up to 12 keystone jacks, then snap the cover closed. Use the included cable ties to secure cabling to the box. Vertical raceway slots at the top and bottom allow the box to be installed flush against a wall, ceiling or baseboard. Mounting screws are included.
TAA-Compliant for GSA Schedule Purchases
The N082-012-WH is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332283399 |
Product Type | Surface Mount Box |
Technology | Cat5/5e; Cat6; Cat6a; Cat8 |
Country/Region | Global |
CONNECTIONS
Number of Ports | 12 |
PHYSICAL
Color | White |
Material of Construction | ABS |
Mounting Location | Wall; Ceiling |
Included Mounting Accessories | Y |
Included Mounting Accessory Description | (4) Machine Screws; (4) Self Tapping Screws |
Mounting Holes or Slots | Yes |
Total Number of Ports | 12 |
Unit Dimensions (hwd / in.) | 1.290 x 5.510 x 6.690 |
Unit Packaging Type | Box |
Mounting Details | Mounting screw holes compatible with single- and double-gang wall plates, 4 loops for cable tie fastening |
Cable Entry/Exit | Breakouts on three sides for raceway/cable entry |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Relative Humidity | 10% to 85% RH |
FEATURES & SPECIFICATIONS
Mounting Accessory Included | Yes |
Numbered Ports | Yes |
Driver Required | No |
Recommended Category Cable | Cat6e, Cat6, Cat6a, Cat8, HDMI |
Keystone Jacks | Yes |
Panel Applications | Ethernet |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA C22.2 No. 182.4-M90 (Canada); UL 1863 |
Product Compliance | CE (Europe); REACH; RoHS; Trade Agreements Act (TAA); UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N040-010-WH | Snap-In Blank Keystone Jack Insert, White, 10 Pack, TAA | |
N235-001 | Cat6 Straight Through Modular In-line Snap-in Coupler (RJ45 F/F), TAA | |
N235-001-WH | Cat6 Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), White, TAA | |
N238-001-BL | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, TAA | |
N238-001-GY-TF | Keystone Jack Cat6/Cat5e, RJ45, Shuttered, Dust Cap - Toolless, PoE/PoE+ Compliant, White, TAA | |
N238-001-WH-6A | Cat6 Keystone Jack - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, White, TAA |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images