Part Number: N233-SHC8-1 TAA
Allows you to terminate Cat8 patch cables quickly and easily in your data center or cloud computing application without using a specialized tool.
- Designed for fast, reliable field terminations with no special tools in PoE applications
- Supports PoE++ and high-power PoE to save you the expense of powering PoE devices individually
- Accommodates 22-27 AWG solid or stranded cabling in 6-9 mm diameters
- Versatile, durable die-cast zinc plug can be re-terminated as many as 20 times
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Tool-Free Cat8 Field-Terminated Plug Designed for Simple Installation in Data Centers
Terminate your Cat8 patch cables without the time, effort and expense of a specialized tool, and wire the IDC module for T568A or T568B without a crimp tool. The N233-SHC8-1 is essential for future-proofing your Gigabit or 10G applications with more affordable, more flexible 25G and 40G Ethernet Cat8 premise wiring in data center, cloud computing or PoE++ applications.
Supports PoE++ Applications with up to 100W of Power
Connecting PoE devices saves you the expense and effort of purchasing, connecting and installing individual power supplies for each device, such as video conferencing devices, laptops and flat screens, building management devices and more. The UL-certified N233-SHC8-1 is 4PPoE (PoE++) compatible and IEEE 802.3bt compliant for PoE applications up to 100 watts.
Premium Protection from EMI/RFI and Other Noise Helps Your Equipment Perform Better
The fully shielded metal housing blocks disruptive EMI and RFI line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
A Must-Have for Modern Data Centers
The durable zinc alloy and nickel-plated composition ensures your connection is built to last. The IDC module is compatible with 22–27 AWG cables and can be installed and uninstalled up to 20 times. A locking cylinder screws into place to ensure the installed cable remains secure.
TAA-Compliant for GSA Schedule Purchases
The N233-SHC8-1 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Compatible with Cat8 snagless shielded Ethernet cabling up to 30 m (98.4 ft.)
- Intended for 25GBASE-T and 40GBASE-T data center and cloud computing applications
Package Includes
N233-SHC8-1 Cat8 STP Class 1 Field-Termination Plug, 568A/568B
Specifications
OVERVIEW
UPC Code | 037332282231 |
Product Type | RJ45 Plug |
Technology | Cat8 |
Host Connector | 110 IDC |
INPUT
Plug Type | IDC Terminal |
Input Current | 1.5A |
CONNECTIONS
PoE Capability | 100W (802.3bt) |
PoE Power Budget (Watts) | 100 |
Side A - Connector 1 | 110 IDC |
Side B - Connector 1 | RJ45 (MALE) |
Contact Plating | Gold |
PoE Type | Type 4 High-Power (100W, IEEE 802.3bt) |
Ethernet Interface | 25GBASE-T, 40GBASE-T (Up to 30 Meters) |
Wiring Configuration | EIA/TIA 568A; EIA/TIA 568B |
PHYSICAL
Color | Silver |
Cable Shielding | STP |
Cable Outer Diameter (OD) | 6-9mm |
Wire Gauge (AWG) | 22-27 AWG (reusable up to 5 times only for 27AWG) |
Housing Color | Silver |
Termination Type | 110-type; Punchdown |
Unit Dimensions (hwd / in.) | 0.595 x 2.350 x 0.595 |
Housing | RJ45 Plug Cover = ABS; RJ45 Plug Housing = Zinc-alloy; RJ45 Plug Latch = POM; IDC Housing = PC FR; IDC Housing Cover = PC FR; IDC Terminals = Phosphor bronze, Tin plated; Grounding Plate = SUS304 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Relative Humidity | 10% to 85% RH |
COMMUNICATIONS
Network Compatibility | 10 Gbps; 25 Gbps; 40 Gbps |
Network Speed Details | Supports 10GBASE-T (10G Ethernet), 25GBASE-T (25G Ethernet) and 40GBASE-T (40G Ethernet) up to 30 Meters (98.4 ft.) |
IEEE Standards Supported | 802.3bt |
FEATURES & SPECIFICATIONS
Network Speed Support | 25 Gbps; 40 Gbps |
DC Current Rating | 1.5A |
Cable Compatibility | Cat8 (STP) |
IP20 Rated | Yes |
Ethernet Support | Yes |
Recommended Category Cable | Cat8 (STP) |
Tools Necessary | No |
Keystone Jacks | No |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); RoHS; UKCA; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N238-SHC8-TF-1 | Cat8 STP Shielded Tool-Free Keystone Jack, 568A/568B, TAA |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images