Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat5e RJ45 Modular In-Line Connectors for Stranded Cat5e Cable, 50-Pack, TAA

Model Number: N031-050


  • RJ45 Plug for Stranded Conductor Cat5e 4-pair cable
  • 50 Micron Gold Contacts

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 50pk. of Cat5e (350MHz/1Gbps rated) stranded modular connectors provide for network installations up to 100 Mbps, 10base-t, Ethernet and token ring. This product is ideal for large network installations. For those needing to make their own Cat5e patch cables, use these 8-wire connectors in conjunction with Tripp Lite Stranded Cat5e 4-pair bulk cable, N020-01K-GY.

Features

  • For use with stranded cabling only! do not use with solid cabling!
  • 50 pack
  • Premium connector for category 5 and 5e applications
  • Rated for 350MHz/1Gbps communications
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • 50 Pieces Modular RJ45 Connectors Cat5e Stranded
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332013132
PHYSICAL
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.20
Shipping Weight (lbs.)0.18
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N020-01K-GY | Network Cables & Adapters N020-01K-GY Cat5e 350 MHz Bulk UTP Stranded-Core PVC Cable - Gray, 1000 ft. TAA
Copper Network Cables
  Model Number Description
N020-01K-GY | Copper Network Cables N020-01K-GY Cat5e 350 MHz Bulk UTP Stranded-Core PVC Cable - Gray, 1000 ft. TAA

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.