PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 10 ft. (3.05 m), Black
- Recommended for powering computers, printers and other essential peripherals
- Adds 10-ft. (3.05 m) to your existing power connection to provide flexibility in placing devices
- C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
P004-010
Have a Question?
Features
Typical Applications
- Connect devices like computers, servers and monitors to a PDU up to 10-ft. (3.05 m) away in your data center
- Extend an existing power connection up to 10-ft. (3.05 m) to more easily place a device or reach a power source far from your workstation
- Provide a high-quality replacement for a worn-out or missing power cord
Package Includes
- P004-010 C14 Male to C13 Female Power Cable, 10-ft. (3.05 m), Black
Specifications
OVERVIEW
UPC Code | 037332164759 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 10 |
Cable Length (ft.) | 10 |
Voltage Compatibility (VAC) | 100-250 |
PHYSICAL
Wire Gauge (AWG) | 18 |
Color | Black |
Number of Conductors | 3 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 10.00 x 7.10 x 0.50 |
Shipping Weight (lbs.) | 0.68 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 |
Side B - Connector 1 | IEC-320-C13 |
SPECIAL FEATURES
High Voltage | Yes |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
PDU Accessories
Model Number | Description | |
---|---|---|
![]() |
PLC13BK | Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack |
![]() |
PLC13BL | Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack |
![]() |
PLC13RD | Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack |
![]() |
PLC14YW | Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.