1.6/3.8kW Single-Phase 100-240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. (3.05 m) Cord, 1U Rack-Mount
- C20 input with 10-ft. (3.05 m) cord and 5 adapters
- 14 total outlets—12 C13 and 2 C19
- Switchless design prevents accidental shutdown
- Reversible all-metal housing
- 16A circuit breaker protects against overloads
- 5-year limited warranty
PDUNV
Have a Question?
Overview
The C20 input plug with 10-ft. (3.05 m) cord connects to your facility's compatible AC power source, generator or protected UPS to distribute power to connected equipment. Five C19 plug adapters with locking retainer clips are included for connection in a variety of power environments. The adapters convert the plug to C14 (connects to C13 100-240V), NEMA L6-20P (L6-20R 20A 208/240V), NEMA L5-20P (L5-20R 20A 120V), NEMA 5-20P (5-20R 20A 120V) or NEMA 5-15P (5-15R 15A 120V).
The switchless design prevents an accidental shutdown, which could lead to costly downtime. A 16A circuit breaker protects connected equipment from dangerous overloads. The reversible all-metal housing supports a variety of mounting options, including 1U horizontal or 0U vertical mounting in EIA-standard 19-inch racks, under a counter or on a wall or workbench with user-supplied hardware. It also supports toolless 0U vertical mounting with the optional PDUSIDEBRKT (sold separately).
Features
- Versatile no-frills PDU for data centers, server rooms and network wiring closets
- 14 total outlets—4 C13 in front, 8 C13 and 2 C19 in rear
- C20 input with 10-ft. (3.05 m) cord and 5 plug adapters
- Rear-panel grounding lug
- 16A circuit breaker protects against overloads
C19 Plug Adapters Included
- For connecting to AC power in various power environments
- Locking retainer clips included
- Adapters: C14, NEMA L6-20P, NEMA L5-20P, NEMA 5-20P and NEMA 5-15P
Switchless Design
- Prevents accidental shutdowns and costly downtime
Versatile Installation Options
- Reversible all-metal housing faces front or rear in rack
- Supports 1U horizontal or 0U vertical mounting in EIA-standard 19 in. racks
- Also mounts on wall, workbench or under a counter
- Supports toolless 0U vertical mounting with optional PDUSIDEBRKT (sold separately)
Specifications
OVERVIEW
UPC Code | 037332127204 |
PDU Type | Basic |
INPUT
PDU Input Voltage | 100; 120; 127; 200; 208; 220; 230; 240 |
Recommended Electrical Service | 20A 120V; 20A 208/240V; 16A 230V |
Maximum Input Amps | 16 |
PDU Plug Type | NEMA 5-15P; NEMA 5-20P; NEMA L5-20P; NEMA L6-20P; IEC-320 C14; IEC-320 C20 |
Input Phase | Single-Phase |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V), 2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (12) C13; (2) C19 |
Output Nominal Voltage | 100; 120; 127; 200; 208; 220; 230; 240 |
Overload Protection | 16A circuit breaker |
USER INTERFACE, ALERTS & CONTROLS
Switches | n/a |
PHYSICAL
Form Factors Supported | 1U rackmount, 0U vertical mount, wallmount and under-counter mounting supported |
Material of Construction | Metal |
Minimum Required Rack Depth (inches) | 7.8 |
Outlets Measurement (Center to Center) | Distance between Front (C13) outlets = 28.75mm; Distance between Rear (C19) outlets = 55mm; Distance between Rear (C13) outelts = 28.75mm |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 2.40 x 11.00 x 20.20 |
Shipping Weight (lbs.) | 7.00 |
Unit Dimensions (hwd / in.) | 1.75 x 17.5 x 4.25 |
Unit Weight (lbs.) | 3.20 |
ENVIRONMENTAL
Storage Temperature Range | -30°C to +50°C (-22°F to +122°F) |
Relative Humidity | 5 to 95% non condensing |
Operating Elevation (ft.) | 0-10,000 |
Operating Elevation (m) | 0-3000 |
STANDARDS & COMPLIANCE
Certifications | Tested to UL60950-1 (USA), CSA (Canada), CE (EU) |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Related Products
PDU Accessories
Model Number | Description | |
---|---|---|
![]() |
PDUSIDEBRKT | Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors |
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P002-002 | NEMA 5-15R to C14 Computer AC Power Cable - 13A, 125V, 16 AWG, 2 ft. (0.61 m), Black |
![]() |
P005-002 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P005-006 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P005-010 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P032-007 | C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black |
![]() |
P034-010 | Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P040-010 | Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black |
![]() |
P045-010 | Power Cord, C19 to NEMA L5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black |
![]() |
P047-002 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P047-004 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black |
![]() |
P047-006 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P047-010 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P049-010 | Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black |
![]() |
P050-008 | EU Computer Power Cord , C19 to Schuko - 16A, 250V, 16 AWG, 8 ft. (2.43 m), Black |
![]() |
P052-008 | UK Computer Power Cord, C19 to BS1363, 13A, 250V, 16 AWG, 8 ft. (2.43 m), Black |
![]() |
P070-010 | IEC 309 to C19, Heavy-Duty Extension Cord - 16A, 250V, 16 AWG, 10 ft. (3.05 m), Black |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2B | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3B | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- How to Choose a PDU: Basic PDUs
https://www.tripplite.com/video/how-to-choose-a-pdu-basic-pdus/75340
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.