Part Number: 9PXM08SEBM TAA
Basic external battery enclosure houses extended battery modules for adding runtime to your Eaton 9PXM UPS system.
- Ideal for IT applications requiring high capacity, high availability and longer runtime
- Securely houses up to 16 9PXMBAT battery cartridges (2 cartridges per slot)
- Supports up to 3 parallel battery cabinets for even more runtime
- Compatible with floor installation or 14U rack mounting with optional rackmount kit
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
8-Slot Battery Cabinet Gives Your 9PXM UPS System Extended Runtime
This external enclosure connects to a compatible Eaton 9PXM UPS system to provide long-lasting battery backup for colocation and edge data centers, as well as industrial/commercial applications, including retail, financial, government and education. In addition to battery backup and extended runtime, the 9PXM08SEBM can also connect in parallel configuration with up to two more cabinets for even longer extended-run operation.
Houses up to 16 Battery Cartridges
The 9PXM08SEBM accommodates up to 16 9PXMBAT battery cartridges (two per slot, sold separately). The valve regulated lead acid (VRLA) internal battery cartridges are hot-swappable, allowing you to install them without powering down any connected equipment.
Versatile Installation Options
You can install the 9PXM08SEBM in 14U of space in an EIA-standard 19-inch rack using the optional rackmount kit (9PXMRK2, sold separately). Leveling feet and a caster tray are included for secure floor installation.
TAA-Compliant for GSA Schedule Purchases
The 9PXM08SEBM is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 743172091420 |
Accessory Type | Battery Frame |
Accessory Class | UPS Accessories |
INPUT
Input Phase | Single-Phase |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Expandable Runtime | Yes |
DC System Voltage (VDC) | 120 per battery string |
Battery Replacement Description | Hot-swappable internal batteries and extended battery modules (EBMs) |
Battery Management | ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement) |
PHYSICAL
Primary Form Factor | Rackmount; Tower |
Rack Height | 14U |
External Battery Pack Form Factor | Rack/Tower |
Minimum Required Rack Depth (inches) | 38 |
Unit Dimensions (hwd / in.) | 25.000 x 17.500 x 34.500 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Relative Humidity | 5-95% non-condensing |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Extended Service Plans | ADVANCED DEPOT EXCHANGE
5-YEAR ON-SITE PLAN (US ONLY)
|
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images