Part Number: DMCS4265WL
Height-adjustable mobile cart with wide legs lets you smoothly roll your 42 to 65 in. display from one room to another.
- Ideal for rolling your TV or whiteboard into offices, classrooms and conference rooms
- Durable aluminum/steel frame blends into any room décor and supports up to 132 lb.
- Height adjusts from 57 to 67.5 in. to help you find your audience’s ideal viewing angle
- Locking 3 in. swivel casters enable smooth rolling and lock to secure the cart at rest
- Extra wide legs allow more stability and safety in motion and at rest
- 5-year limited warranty
Features
Move Your Monitor, TV or Interactive Whiteboard Wherever Your Audience Is
This rugged rolling TV stand combines a height-adjustable display mount with the convenience of a mobile cart. Mount your television, digital whiteboard or touchscreen monitor to the all-metal unit in landscape mode, and then roll it safely and smoothly from room to room.
Designed for Heavy-Duty Use
The durable DMCS4265WL is constructed from heavy-duty steel and aluminum with extra wide legs that provide stability whether in motion or at rest. It helps you deliver your message in corporate settings, open-plan offices, modern waiting rooms and medical facilities.
Comes Ready to Roll Wherever You Need to Go
Three-inch swivel casters allow you to roll the DMCS4265WL into any office, conference room, huddle space or classroom best suited for cost-efficient resource sharing. Ease of movement allows collaborative workflow to happen in any location and maximizes usage to increase engagement, creativity and productivity. The casters lock into place to keep the stand securely in position while at rest.
Raise and Lower the Screen to Find the Most Comfortable Viewing Angle
The height-adjustable TV floor stand fits most displays, whiteboards and monitors from 42 to 65 inches. Its durable frame withstands the stress of repeated adjustments and supports up to 132 pounds. You can raise or lower the height of the display from 56.8 to 67.5 inches above the floor.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports the following VESA mounting hole patterns: 100 x 100, 100 x 200, 100 x 400, 200 x 200, 200 x 300, 200 x 400, 300 x 300, 300 x 400, 400 x 400 and 600 x 400.
System Requirements
- Television, monitor, digital whiteboard or interactive display from 42 to 65 in. and up to 132 lb.
- Supports the following VESA patterns: 100 x 100, 100 x 200, 100 x 400, 200 x 200, 200 x 300, 200 x 400, 300 x 300, 300 x 400, 400 x 400 and 600 x 400
Package Includes
- DMCS4265WL Professional Rolling TV Cart
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332275509 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Aluminum, Steel |
VESA Pattern (mm) | 100x100; 100x200; 200x200; 200x300; 200x400; 300x300; 300x400; 400x400; 600x400; 100x400 |
Motion | Fixed |
Mounting Location | Floor |
Minimum Screen Size (in.) | 42 |
Maximum Screen Size (in.) | 65 |
Maximum Weight Capacity (lbs.) | 132 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 34.60 x 13.60 x 4.30 |
Shipping Weight (lbs.) | 34.20 |
Unit Dimensions (hwd / in.) | 67.200 x 21.060 x 49.210 |
Unit Weight (lbs.) | 31 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images