Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: B126-110-INT
This Model has been retired and has not been replaced. An Owner's Manual and other information for the B126-110-INT is available on the model support page
Overview
The repeater uses HDMI cable (see Tripp Lite’s P568-Series) to connect to the local monitor and Cat5e/6 cable to transmit to the receiver and/or other remote repeaters in the chain (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series).
The B126-110-INT can extend a 1080i (60 Hz) signal up to 175 feet (53.3 m), a 1080p (60 Hz) signal up to 125 feet (38.1 m) and a 3D signal up to 100 feet (30.5 m). You can connect up to three B126-110-INT units in the chain for a total of four HDMI displays and full signal extension of 700 feet/213.4 meters (1080i), 500 feet/152.4 meters (1080p) or 400 feet/121.9 meters (3D).
In addition to high-definition video, the B126-110-INT delivers full, rich stereo and 7.1-channel surround sound (multi-channel or PCM) audio when used with a B126-Series transmitter. Built-in equalization control lets you fine-tune the image quality at each remote display. Supports 24-bit True Color (8 bits per channel) and HDCP compatibility. Mounts to a wall, rack or pole using the included hardware.
Features
- Extends a 1080i (60 Hz) signal up to 175 ft. (53.3 m), a 1080p (60 Hz) signal up to 125 ft. (38.1 m) and a 3D signal up to 100 ft. (30.5 m)
- Connect up to 3 remote repeaters to the chain for maximum signal range of 700 ft./213 m (1080i), 500 ft./152.4 m (1080p) and 400 ft./121.9 m (3D)
- Connects to next link in the chain with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series)
Supports the Latest Video and Audio Resolutions
- Works with all operating systems and HDMI video sources
- Supports HD resolutions up to 1080p (60 Hz)
- Supports stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with B126-002 or B126-004 transmitter unit
- Supports 24-bit True Color (8 bits per channel) and HDCP
- Built-in equalization control lets you adjust the image on the local monitor
Easy to Set Up and Use
- Plug-and-play engineering—no software or drivers to download and install
- Connects quickly to local monitor with HDMI cable, such as Tripp Lite’s P568-Series
- Included mounting hardware lets you install the unit on a wall, rack or pole
- International power supply with CEE 7/16 Schuko, BS1363 UK and AS2112 Australia plugs
Specifications
OVERVIEW
UPC Code | 037332192790 |
Product Type | Cat5/Cat6 Extender Kit |
Technology | HDMI |
VIDEO
Max 720P Range (ft) | 175 |
Max 1080P Range (ft) | 125 |
Maximum Signal Range (ft) | 175 |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Yes |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 5.00 |
Shipping Weight (lbs.) | 1.90 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
ENVIRONMENTAL
Operating Temperature Range | 0 to 40 C (32 to 104 F) |
Storage Temperature Range | -20 to 60 C (-4 to 140 F) |
Relative Humidity | 20 to 90% |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 175 |
Max 480P Range (ft) | 175 |
Max 1440 x 900 Range (ft) | 175 |
Max 1080i Range (ft) | 175 |
Max 480i Range (ft) | 175 |
Max 640 x 480 Range (ft) | 175 |
Max 800 x 600 Range (ft) | 175 |
Max 1600 x 1200 Range (ft) | 175 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216
Product Images