Part Number: P710-006
This Model has been retired and has not been replaced. More information for the P710-006 is available on the model support page
Overview
Tripp Lite's 6-ft. IEEE 1284 straight through cable connects a computer to a manual or automatic switchbox. It supports high-speed IEEE 1284 bi-directional communication. The cable features nickel plated DB25 male/male connectors and gold plated copper contacts for superior conductivity. It is manufactured from superior molded cable with integral strain relief and double shielding for maximum EMI/RFI protection. It contains low-capacitance, impedance matched, twisted-pair conductors that protect against cross-talk and other transmission problems.
Features
- Connects a computer to a manual or automatic switchbox
- Supports high-speed IEEE 1284 bi-directional communication (modes: standard compatible nibble byte ECP and EPP)
- Length: 6-ft. Connectors: DB25 male/male
- Nickel plated connectors and gold plated copper contacts offer superior conductivity
- Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection
- Low-capacitance impedance matched twisted-pair conductors protect against cross-talk and other transmission problems
- 25 conductor (direct wired)
- Molded ends with easy-grip textured overmold
System Requirements
- Computer with a parallel port DB25 Female
- Parallel device or switchbox with a DB25 Female port requiring IEEE communication
Package Includes
- 6-ft. IEEE 1284 AA Straight Thru Parallel Cable DB25M to DB25M
Specifications
OVERVIEW
UPC Code | 037332014436 |
Technology | Parallel |
CONNECTIONS
Side A - Connector 1 | DB25 (MALE) |
Side B - Connector 1 | DB25 (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.50 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images