10/100 SC Singlemode Media Converter, 15km, 1310nm
Model Number: N784-001-SC-15
- Extends a 100Mb Ethernet signal up to 15kM over Singlemode Fiber Optic Cable
- Auto detects Full/Half Duplex Transfer Mode
- Supports Singlemode cable up to 15 KM
- 2-year limited warranty
Overview
Features
- 10/100 UTP to Singlemode Fiber converter
- Up to 15kM ( 9 mile ) range
- Auto-detects Full / Half Duplex Transfer Mode
- Auto Negotiation MDI / MDI-X
- 6 performance monitoring LEDs
- 1310nm wavelength
- Small, compact design
- Supports Singlemode cable up to 15 KM
System Requirements
- 10/100 Ethernet Network
- Singlemode SC Fiber cable
Package Includes
- N784-001-SC-15 Media Converter
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz; Output: 5V, 1.2A)
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332184139 |
AC Adapter | Input: 100-240V, 50/60Hz; Output: 5V, 1.2AMP |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 3.70 x 1.02 x 2.76 |
Shipping Weight (lbs.) | 0.44 |
Unit Dimensions (hwd / in.) | 1.00 x 4.70 x 2.75 |
Unit Weight (lbs.) | 1.00 |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | SC DUPLEX (FEMALE) |
FEATURES & SPECIFICATIONS
Technology | Cat5/5e; Singlemode |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.