Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Duplex Multimode 62.5/125 Fiber Patch Cable (LC/SC), 15M (50 ft.)


  • Premium PVC 62.5/125µm multimode patch cables
  • Attenuation loss meets or exceeds the latest industry standards

View Full Product Details

Tripp Lite Part Number

N316-15M

Have a Question?
Contact Us

Overview

Tripp Lite's 15-meter ( 50 ft ) multimode duplex fiber optic SC/LC patch cable is manufactured from 62.5/125 zipcord fiber. The cable has LC to SC connectors, a PVC jacket and is FDDI and OFNR rated. Duplex multimode fiber is most commonly used in LAN applications.

Features

  • Manufactured from 62.5/125 duplex (zipcord) fiber
  • PVC jacket
  • Length: 15-meter (50ft) Connectors: 2 SC/LC connectors on each end
  • Insertion loss testing performed on every connector (0.2db typical) and provided with cable
  • Beveled edge on ends of glass makes insertion of plug a breeze
  • Fiber made from glass (not a polymer)

System Requirements

  • Any fiber optic hardware or NIC card requiring multimode duplex cable with SC/LC connectors

Package Includes

  • 15 meter ( 50ft ) Duplex MMF Cable LC/SC 62.5/125 Fiber
RoHS compliant

Specifications

OVERVIEW
UPC Code037332122612
Clad Diameter125 micron
Core Diameter62.5 micron
Number of Fibers2
TechnologyMultimode
Optical Mode  OM1
INPUT
Cable Length (ft.)49.2
Cable Length (in.)590.6
PHYSICAL
ColorOrange
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.75
Shipping Weight (lbs.)0.18
ENVIRONMENTAL
Operating Temperature Range-4 to 140 °F (-20 to 60 °C)
Storage Temperature Range-4 to 140 °F (-20 to 60 °C)
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1SC DUPLEX (MALE)
SPECIAL FEATURES
Push/Pull TabsNo
STANDARDS & COMPLIANCE
CertificationsROHS
ApprovalsFDDI and OFNR rated
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N316-15M

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.