Duplex Multimode 62.5/125 Fiber Patch Cable (LC/SC), 4M (13.12 ft.)
- Premium PVC 62.5/125µm multimode patch cables
- Attenuation loss meets or exceeds the latest industry standards
- This product is covered by a Lifetime Limited Warranty (coverage details)
N316-04M
Have a Question?
Features
- Manufactured from 62.5/125 duplex (zipcord) fiber
- PVC jacket
- Length: 4-meter connectors: 2 SC/LC connectors on each end
- Insertion loss testing performed on every connector (0.2db typical) and provided with cable
- Fiber made from glass (not a polymer)
- Fiber optic distributed data interface (FDDI) rated
Specifications
OVERVIEW
UPC Code | 037332133083 |
Clad Diameter | 125 micron |
Core Diameter | 62.5 micron |
Number of Fibers | 2 |
Technology | Multimode |
Optical Mode | OM1 |
INPUT
Cable Length (ft.) | 13.1 |
Cable Length (in.) | 157.5 |
PHYSICAL
Color | Orange |
Shipping Dimensions (hwd / in.) | 10.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.06 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
COMMUNICATIONS
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side B - Connector 1 | SC DUPLEX (MALE) |
SPECIAL FEATURES
Push/Pull Tabs | No |
STANDARDS & COMPLIANCE
Certifications | ROHS |
Approvals | FDDI and OFNR rated |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Videos
- Fiber Optic Patch Cables
https://www.tripplite.com/video/fiber-optic-patch-cables/52160
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.